
TKS Linear Actuators
NOTICE: This product will be discontinued on February 1st, 2026
TKS precision linear actuators offer a dual profile rail with wide, low profile base ideal for XY tables/stages and XYZ systems.
The TKS precision linear actuator is designed for applications carrying moderate load and requiring high precision in parameters such as flatness, straightness and accuracy. XY or XYZ tables/stages can easily be created using TKS precision linear actuators. Two parallel profiled rails with four recirculating ball linear guides provide consistent and precise performance.
- Choice of either acme or ball nuts
- System payloads up to 90 kg (200 lb)
- 2 metric body size screw/nut combinations
- Strokes in any incremental length up to 2438 mm (96 in)
- For applications requiring a larger stage product or TKS25/75 applications, please see the TRS
Features & Ordering
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
Specifications
TKS Actuator Size & Screw Selection Specs
Dimensions
TKS Actuator Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
Certifications
E-Books
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Ten Tips for Specifying Rodless Electric Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Guide to Third Party Motor Integration
Tech Bulletins
Terms & Conditions
White Papers
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- The truth about actuator life: Screw drive survival
- Select the right linear actuator: Making sense of manufacturer specifications
- Specifying electric rodless actuators: Ten tips for maximizing actuator life and system performance
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Screw-driven vs. belt-driven rodless actuators: How to select drive trains for reliability, efficiency and long service life
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)

Ask an Engineer