RSX High Force Electric Linear Actuators

Replace hydraulics to eliminate messy leaks and increase system performance

The RSX family of extreme high force electric linear actuators are an excellent alternative to hydraulic cylinders. They’re more efficient, more precise and rugged enough to perform in demanding conditions. Their long life and precision is achieved through the use of Tolomatic’s high precision planetary roller screws.

  • Forces up to 66,000 lbf (294 kN)
  • Stroke lengths up to 59 inches (1,500 mm)
  • Available in Ball and Planetary roller screw driven designs to fit the needs of your application.
  • Type III hard coat anodized aluminum housing to withstand demanding environments
  • IP67 option to protect against dust and water ingress

NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25 

Features & Ordering

Download the RSX Brochure for full details on features

RSX Brochure

RSX Features

RSX Press Features

RSX White Paint Features

Ordering - RSX

Specifications

RSX Electric Linear Actuators Specifications

Specifications Units RSX10 RSX15 RSX20 RSX25 RSX33* RSX23P* RSX33P*
Maximum Stroke in (mm) 59 (1,500) 59 (1,500) 50 (1,270) 48 (1,220) 48 (1,220) 28 (710) 39 (990)
Maximum Force lbf (kN) 20,000 (89) 30,000 (133) 40,000 (178) 50,000 (222) 66,000 (294) 46,000 (205)** 66,000 (294)**
Maximum Speed in/sec (mm/sec) 30 (760) 30 (760) 30 (760) 30 (760) 20 (510) 30 (760) 20 (510)

* Extended stroke models may have longer lead times.

** Max force applies in extend only.

Contact the Tolomatic engineering team for application-specific recommendations.

RSX Product Specification

Dimensions

RSX Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Certifications

Tech Bulletins

Terms & Conditions

Success Stories

Kiln In-feed Control

Challenge: A lumber processing equipment company needed to replace existing hydraulic cylinders used to control the feed rate of lumber carts as they entered a drying kiln.
Product Family: RSX
Product Used: RSX15

Casting Operation

Challenge: A manufacturer of high-quality castings needed an electric actuator to replace existing high maintenance hydraulic actuators.
Product Family: RSX Extreme Force Rod-Style Electric Actuator
Product Used: RSX15

Tire Inspection Press

Challenge: Replace hydraulics in a tire inspection press
Product Family: Electric
Product Used: RSX15 Extreme Force Rod-Style Electric Actuator

Air Bag Production

Challenge: Assembling cartridges for air bag deployment.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Wheel Bearing Press

Challenge: Wheel bearing press.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Construction Material Test Mechanism

Challenge
A distributor was approached by a customer requesting a powerful and versatile actuator that could be configured in multiple ways to fit their existing equipment.

Product Used: RSX Extreme Force Rod-Style Electric Actuator
Product Type:Modified Standard

Additional RSX information

The RSX family of extreme high force electric linear actuators are an excellent alternative to hydraulic cylinders. They’re more efficient, more precise and rugged enough to perform in demanding conditions like extreme cold. Their long life and precision is achieved through the use of Tolomatic’s high precision planetary roller screws. Learn more about the advantages of roller screws.

RSX extreme high force electric linear actuators offer:

5 New RSX sizes available with forces up to 66,000 lbs.

NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25

RSX high force linear actuators are also available with ball screws based on application.