





ERD Electric Cylinder Actuator
NOTICE: All Solid Nut options (SN) have been discontinued for the ERD product family on February 1st, 2026
ERD electric cylinder series are the perfect alternative to pneumatic cylinders for automating manual processes.
The ERD is an economical electric cylinder and is compatible with many NEMA & metric mount stepper and servo motors to create a flexible, powerful, yet cost-effective electric cylinder solution over traditional pneumatic cylinders.
- 3 body sizes
- Force/thrust capabilities up to 500 lbf (2.2 kN)
- Stroke lengths up to 24 inches (610 mm)
- IP67 and IP69K options
- All stainless steel body options
Order Now
Order ERD – Actuator Package
Part Number
2192-0290
2192-0291
2192-0292
2192-0293
Description
Actuator Package: ERD15 BNM05 SM150
Actuator Package: ERD15 BNM10 SM150
Actuator Package: ERD15 BNM05 SM300
Actuator Package: ERD15 BNM10 SM300
Stroke
150 mm
150 mm
300 mm
300 mm
Cont. Thrust
650N (146lb)
325N (73lb)
650N (146lb)
325N (73lb)
Max Speed
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
Screw Lead
5 mm
10 mm
5 mm
10 mm
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
4.25 lbs
4.25 lbs
5.20 lbs
5.20 lbs
Price
1,633.96
USD
USD
1,633.96
USD
USD
1,797.36
USD
USD
1,797.36
USD
USD
Order ERD – Power Supply & Cable
Part Number
3604-9386
Description
75VDC Power Supply
Output Voltage
75VDC
Input Voltage
108-250 VAC
Wattage
350 W cont., 900 W Peak
Price
463.91
USD
USD
Order ERD – Actuator Only
Part Number
2192-0280
2192-0281
2192-0282
2192-0283
Description
Actuator Alone: ERD15 BNM05 SM150
Actuator Alone: ERD15 BNM10 SM150
Actuator Alone: ERD15 BNM05 SM300
Actuator Alone: ERD15 BNM10 SM300
Screw Lead
5 mm
10 mm
5 mm
10 mm
Stroke
150 mm
150 mm
300 mm
300 mm
Max Speed
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
2.15 lbs
2.15 lbs
3.10 lbs
3.10 lbs
Price
944.43
USD
USD
944.43
USD
USD
1,106.73
USD
USD
1,106.73
USD
USD
Features & Ordering
Download the ERD Brochure for full details on features
ERD Features
ERD & Option Ordering
Specifications
| Specifications | Units | ERD10 | ERD15 | ERD20 |
|---|---|---|---|---|
| Maximum Stroke | in (mm) | 10 (254) | 24 (609) | 24 (609) |
| Maximum Force | lbf (N) | 100 (445) | 200 (890) | 500 (2,224) |
| Maximum Speed | in/sec (mm/sec) | 40 (1,016) | 40 (1,016) | 38 (965) |
ERD Specifications
Dimensions
ERD 10/15/20 Actuator Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet
Case Studies
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- ERD Electric Rod-style Actuator Catalog
- ERD ACTUADOR ELÉCTRICO CON VÁSTAGO (ERD Electric Actuator Brochure^ES)
- Elektrischer ERD Kolbenstangenantrieb – Katalog (ERD Actuator brochure, German)
- Automation of Manual Resuscitator (‘Ambu’ Bag) (Ventilator)
- Automatización de resucitador manual (Bolsa ‘Ambu’) [Spanish - Automation of Manual Resuscitator (‘Ambu’ Bag) (Ventilator)]
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Gantry & Multi-Axis Solutions Brochure
- Medical and Life Sciences brochure
- OEM Actuator Solutions Brochure
Certifications
Flyers
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- INFOGRAPHIC: Ten Tips for Specifying Electric Rod Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
Tech Bulletins
Terms & Conditions
Videos
- Product Overview: ERD Electric Cylinders
- ERD Electric Actuator in Action
- Tolomatic ERD20 Actuator In Action
- Motor Installation on ERD Inline
- Motor Installation on ERD Reverse Parallel
- ERD Electric Cylinder Press Release
- Tolomatic low cost ERD electric actuator using Ethernet/IP in a palletizing application
- Player piano powered by ERD electric cylinders & MXB electric belt driven actuators
- Simple game demo powered by ERD electric cylinder
- Tolomatic - Ball / Beam Electric Linear Actuator
White Papers
- Top Ten Tips: How to specify electric rod-style actuators for optimal performance, reliability and efficiency
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Comparing traditional and integrated rod-style linear actuators: How to choose the best solution for motion control applications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
Success Stories
Additional ERD information
The ERD is an economical electric cylinder and is compatible with many NEMA & metric mount stepper and servo motors to create a flexible, powerful, yet cost-effective electric cylinder solution over traditional pneumatic cylinders.
Perfect for gating, sorting, diverting and product change overs, ERD electric cylinders offer these features:
- 3 body sizes
- Ball and acme screw choices
- Force/thrust capabilities up to 500 lbf (2.2 kN)
- Stroke lengths up to 24 inches (610 mm)
- Guide and anti-rotate options
- IP67 and IP69K options
- All stainless steel body options
- Stepper and servo drive/controller and motor solutions
Need faster delivery? Quick ship configurations now available

Ask an Engineer






