





B3W Actuators
The B3W features a robust integrated and enclosed bearing design for the toughest environments.
Tolomatic’s B3W is a linear belt driven rodless actuator series that has a enclosed carrier support bearing design that provides long life and high load capability. The bearings and belt are protected by a stainless steel dust band that provides a IP44 rating against dust and debris. The B3W is the ideal choice for tough environments, especially those with high amounts of particulate and require long operating life.
- 3 body sizes
- Maximum Load carrying capacity up to 8,032 lbf (3,642 kg)
- Stroke lengths up to 574 in (15.6m)
- Travel speeds up to 200 in/s (5 m/s)
- IP44 rating against dust and debris
- Auxiliary carrier and dual wraparound carrier options available for increased load capability
Features & Ordering
Download the B3W Brochure for full details on features
B3W Features
B3W Ordering
Specifications
| Specifications | Units | B3W10 | B3W15 | B3W20 |
|---|---|---|---|---|
| Maximum Stroke | in (mm) | 470 (11,938) | 416 (10,566) | 320 (8,128) |
| Maximum Force | lbf (N) | 150 (667) | 250 (1,112) | 325 (1,446) |
| Maximum Load | lbs (kg) | 591 (286) | 1,454 (660) | 2,008 (911) |
| Maximum Speed | in/sec (mm/sec) | 157 (3,988) | 200 (5,080) | 200 (5,080) |
B3W Specifications in US & Metric
Dimensions
B3W10 Actuator & Options Dimensions
B3W15 Actuator & Options Dimensions
B3W20 Actuator & Options Dimensions
B3W10 Dual 180º Option Dimensions
B3W15 Dual 180º Option Dimensions
B3W20 Dual 180º Option Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- B3S/B3W Electric Rodless Actuators Catalog
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- Gantry & Multi-Axis Solutions Brochure
- Soluciones Gantry y Multieje (^ES Gantry brochure)
- Medical and Life Sciences brochure
- OEM Actuator Solutions Brochure
Certifications
Guides
Tech Bulletins
Terms & Conditions
White Papers
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Specifying electric rodless actuators: Ten tips for maximizing actuator life and system performance
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Screw-driven vs. belt-driven rodless actuators: How to select drive trains for reliability, efficiency and long service life
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- Designing Gantry and Multi-Axis Automation Systems









