Electric Linear Actuators

High-quality, long-lasting electric linear actuators from Tolomatic are a performance-boosting, cleaner alternative to hydraulics that offer continuous control and faster response.

Browse our selection of rodless and rod-style electric linear actuators that are designed for industrial and high-speed applications

Narrow your choices

RSH Hygienic Electric Actuators

All 316 stainless steel construction and IP69K rating provide an electric rod style actuator ideal for food, beverage, and pharmaceutical machines. Forces up to 7,943 lbf (35.3 kN).

RSA-ST Electric Linear Rod Actuators

Replace pneumatic or hydraulic cylinders with increased performance and longer life. Forces up to 4,040 lbf (40.3 kN).

RSA-HT Heavy Duty Electric Linear Actuators

The RSA-HT heavy duty electric rod linear actuator accommodates larger motors and delivers high force with excellent accuracy and high speed. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing, and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding and a wide range of other application.

IMA Linear Servo Actuators

Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 8,044 lbf (35.8 kN).

IMA-S Stainless Steel Servo Motor

Combines a hygienic electric rod actuator and motor into one package. It is IP69K, built with 316 SST, and works with 3rd party drives and accessories. Forces up to 2,500 lbf (11.1 kN).

RSX High Force Electric Linear Actuators

Hydraulic-class electric linear actuators that are roller screw driven, and provide extremely high forces, precision, and long life. Ideal for hydraulic replacement. Forces up to 66,000 lbf (294 kN).

ERD Electric Cylinder Actuator

Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).

ERD-SS2 Actuators with Integrated Motor

All stainless steel electric rod actuator that combines a motor in a protective enclosure for an all in one actuator and motor solution in an IP69k rated enclosure. Forces up to 320 lbf (1.4 kN).

Planetary Roller Screws

Precision ground planetary roller screws provide higher force capability, efficient operation, and longer machine life.

GSA Actuators

Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).

IMA Food Grade Servo Actuator

Food grade design combines an electric rod actuator and motor into one design with a white epoxy coating for wash-down environments. Integrates with 3rd party drives and accessories. Forces up to 6,900 lbf (30.6kN).

ServoChoke® SVC Electric Choke Valve Actuator / Operator

Electric choke valve actuator designed for controlling choke valves in MPD or choke & kill installations. This is an all in one electric rod style actuator and motor design. Certified for ATEX, IECEx, & CID1.

MXE-P Linear Actuators

Screw driven electric rodless design with profiled rail bearing system for large loads and high bending moments. Loads up to 1,290 lbs (586 kg).

MXB-P Actuators

Linear actuator that uses a profiled rail bearing and belt drive train to move heavy loads at high speeds. Loads up to 1,290 lbs (586 kg).

MXE-S Linear Actuators

Screw driven electric rodless design with solid bearing carrier for a long service life ideal for moderate loads. Loads up to 520 lbs (236 kg).

MXB-U Actuators

Belt driven actuator is designed for applications where loads are externally guided and supported and high speeds are required. Forces up to 420 lbf (1.9 kN).

MXB-S Actuators

Compact belt drive linear actuator for use in applications requiring light to moderate load carrying with guidance and high speeds. Loads up to 520 lbs (236 kg).

B3S Linear Actuators

Tolomatic B3S ball screw linear actuators have an enclosed ball bearing design that accommodates heavy loads, high bending moments to deliver long service life.

B3W Actuators

B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments, and long service life.

TRS Twin Profile Rail Precision XY Stages

Rugged stage with twin profile rails and a machined base, providing a highly rigid and accurate actuator. Mult-axis configurations are standard and ideal for adding a 7th degree of freedom for robots. Loads up to 1,360 lbs (615 kg).

TKS Linear Actuators

TKS electric precision linear actuators offer a dual profile rail with wide, low profile base ideal for XY tables/stages and XYZ systems.

CSWX Compact ServoWeld® Integrated Actuators

Integrated servo motor/actuator used in robotic resistance spot welding which offers a compact, power dense actuator solution with best-in-class performance. Forces up to 4,050lbf (18kN).

BCS Linear Actuators

Tolomatic BCS rodless screw actuators provide good tracking and superior load support. View the product details.

CSW Compact ServoWeld® Integrated Actuators

A compact, integrated servo motor/actutator used in robotic resistance spot welding applications. Forces up to 3,510 lbf (15.6kN).

SWA/SWB ServoWeld® Integrated Actuators

Integrated servo motor and rod style spot welding actuators offer a cost-effective design with solid performance. Forces up to 4,950lbf (22.0kN).

GSWA33 ServoWeld® Servo Actuators

Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).

GSWA04 ServoWeld® Servo Actuators

Integrated spot welding actuators offering a spot welding solution for forces up to 3,300 lbf (14.7kN).

JVL Integrated Servo & Stepper Motors

Technology Solution: Electric Linear Motion Tolomatic Actuator & JVL Integrated Motor

Nidec Servo Systems

Technology Solution: Electric Linear Motion Tolomatic Actuator & Nidec Servo Motors & Drives

ServoPlace™ Precision Nut Placement

This high speed electric rod actuator is designed for precision nut & bolt (stud) placement in projection welding applications for increased productivity and throughput.

SLS Actuator

SLS electric linear slide actuators guidance system uses recirculating bearings on ground steel shafts for long life.

Are Tolomatic electric linear actuators suitable for heavy-duty applications?

Yes. Our electric linear actuators come in a range of sizes and power capacities, making them suitable for a wide variety of applications — including industrial, high-speed, hygienic and heavy duty ones.

Use Cases for Electric Linear Actuators

The number of industries Tolomatic’s electric linear actuators are used in is dynamic and vast with many unique applications, like:

Why Tolomatic Electric Linear Actuators

Each of our electric linear actuators offer high-quality, long-lasting motion with clean, continuous control that helps reduce cycle times. Tolomatic solutions provide heavy duty performance with easy mounting in compact packages.

Do you have questions about our products and how they’d meet your unique application needs? Talk to our engineers. They’re available to help you find the solutions you’re looking for.

Can’t Find What You’re Looking For?

We offer a wide selection of high-quality, long-lasting electric linear actuators. If you’re seeking alternatives like pneumatic linear actuators or power transmission products, feel free to browse our other products.