Electric Linear Actuators
High-quality, long-lasting linear motion solutions designed to offer clean, continuous control and reduced cycle times.
Browse our selection of rodless and rod-style electric linear actuators, including those designed for industrial and high-speed applications.
Find products by model or keyword
Electric Linear Actuators
Narrow your choices
All 316 stainless steel construction and IP69K rating provide an electric rod style actuator ideal for food, beverage, and pharmaceutical machines. Forces up to 7,943 lbf (35.3 kN).
Replace pneumatic or hydraulic cylinders with increased performance and longer life. Forces up to 4,040 lbf (40.3 kN).
The RSA-HT heavy duty electric rod linear actuator accommodates larger motors and delivers high force with excellent accuracy and high speed. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing, and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding and a wide range of other application.
Electric rod actuator integrated with a servo motor in a single, compact design that integrates with 3rd party drives and accessories. Forces up to 6,900 lbf (30.6 kN).
Combines a hygienic electric rod actuator and motor into one package. It is IP69K, built with 316 SST, and works with 3rd party drives and accessories. Forces up to 2,500 lbf (11.1 kN).
Hydraulic-class electric linear actuators that are roller screw driven, and provide extremely high forces, precision, and long life. Ideal for hydraulic replacement. Forces up to 50,000 lbf (222.2 kN).
Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).
ERD hygienic actuators with welded seams are approved for use in meat (livestock), poultry and dairy food processing applications.
Precision ground planetary roller screws provide higher force capability, efficient operation, and longer machine life.
Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).
Food grade design combines an electric rod actuator and motor into one design with a white epoxy coating for wash-down environments. Integrates with 3rd party drives and accessories. Forces up to 6,900 lbf (30.6kN).
Screw driven electric rodless design with profiled rail bearing system for large loads and high bending moments. Loads up to 1,290 lbs (586 kg).
Electric choke valve actuator designed for controlling choke valves in MPD or choke & kill installations. This is an all in one electric rod style actuator and motor design. Certified for ATEX, IECEx, & CID1.
Linear actuator that uses a profiled rail bearing and belt drive train to move heavy loads at high speeds. Loads up to 1,290 lbs (586 kg).
Screw driven electric rodless design with solid bearing carrier for a long service life ideal for moderate loads. Loads up to 520 lbs (236 kg).
Belt driven actuator is designed for applications where loads are externally guided and supported and high speeds are required. Forces up to 420 lbf (1.9 kN).
Compact belt drive linear actuator for use in applications requiring light to moderate load carrying with guidance and high speeds. Loads up to 520 lbs (236 kg).
Tolomatic B3S ball screw linear actuators have an enclosed ball bearing design that accommodates heavy loads, high bending moments to deliver long service life.
B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments, and long service life.
Rugged stage with twin profile rails and a machined base, providing a highly rigid and accurate actuator. Mult-axis configurations are standard and ideal for adding a 7th degree of freedom for robots. Loads up to 1,360 lbs (615 kg).
TKS electric precision linear actuators offer a dual profile rail with wide, low profile base ideal for XY tables/stages and XYZ systems.
Tolomatic BCS rodless screw actuators provide good tracking and superior load support. View the product details.
Integrated servo motor/actuator used in robotic resistance spot welding which offers a compact, power dense actuator solution with best-in-class performance. Forces up to 4,050lbf (18kN).
A compact, integrated servo motor/actutator used in robotic resistance spot welding applications. Forces up to 3,510 lbf (15.6kN).
Integrated servo motor and rod style spot welding actuators offer a cost-effective design with solid performance. Forces up to 4,950lbf (22.0kN).
Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).
Integrated spot welding actuators offering a spot welding solution for forces up to 3,300 lbf (14.7kN).
Technology Solution: Electric Linear Motion Tolomatic Actuator & JVL Integrated Motor
Technology Solution: Electric Linear Motion Tolomatic Actuator & Nidec Servo Motors & Drives
This high speed electric rod actuator is designed for precision nut & bolt (stud) placement in projection welding applications for increased productivity and throughput.
SLS electric linear slide actuators guidance system uses recirculating bearings on ground steel shafts for long life.