RSX25LMI and RSX50RP
RSXP096-CUTAWAY-1100x961.jpg
RSX-20160825_02085-w-motor-550px.jpg
RSX-Somincore-20250922_3691_v1.jpg
RSX-anim-20250922-v11.gif

RSX High Force Electric Linear Actuators

Replace hydraulics to eliminate messy leaks and increase system performance

The RSX family of extreme high force electric linear actuators are an excellent alternative to hydraulic cylinders. They’re more efficient, more precise and rugged enough to perform in demanding conditions. Their long life and precision is achieved through the use of Tolomatic’s high precision planetary roller screws.

  • Forces up to 100,000 lbf (445 kN)
  • Stroke lengths up to 59 inches (1,500 mm)
  • Available in Ball and Planetary roller screw driven designs to fit the needs of your application.
  • Type III hard coat anodized aluminum housing to withstand demanding environments
  • IP67 option to protect against dust and water ingress

NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25 

Features & Ordering

Download the RSX Brochure for full details on features

RSX Brochure

RSX Features

RSX50 Features

RSX Oil Cooled Option Features

RSX Food Grade Features

Ordering - RSX

Specifications

RSX Electric Linear Actuators Specifications

Specifications Units RSX10 RSX15 RSX20 RSX25 RSX33P RSX50
Maximum Stroke in (mm) 59 (1,500) 59 (1,500) 50 (1,270) 26 (660) 26 (660) 25 (630)
Maximum Force lbf (kN) 20,000 (89) 30,000 (133) 40,000 (178) 50,000 (222) 66,000 (294)* 100,000 (445)
Maximum Speed in/sec (mm/sec) 30 (760) 30 (760) 30 (760) 30 (760) 20 (510) 17 (432)

* Max force applies in extend only.

RSX Product Detailed Specifications

 

RSX Electric Linear Actuators Specifications (Imperial)

RSX SIZE (Tonnage Rating) MAX STROKE** SCREW TYPE SCREW LEAD MAX THRUST DYNAMIC LOAD RATING LEAD ACCURACY BACKLASH SCREW DIAMETER BASE ACTUATOR INERTIA INERTIA PER in OF STROKE
10 59.1 BN01 1.00 20,000 22,500 0.004 0.015 2.00 19.968 0.405
59.1 BN02 2.00 20,000 37,420 0.004 0.015 2.25 21.852 0.599
50.0 RN12 2.12 20,000 58,921 0.0004 0.0012 1.89 19.105 0.345
15 59.1 BN01 1.00 30,000 22,500 0.004 0.015 2.00 19.968 0.405
59.1 BN02 2.00 30,000 37,420 0.004 0.015 2.25 21.852 0.599
50.0 RN12 2.12 30,000 60,541 0.0004 0.0012 1.89 19.105 0.345
20 50.0 RN12 2.12 40,000 60,541 0.0004 0.0012 1.89 19.105 0.345
25 26.0 RN10 2.54 50,000 99,519 0.0004 0.0012 2.48 105.883 1.026
33P* 26.0 RN10 2.54 66,000 99,519 0.0004 0.0012 2.48 105.883 1.026
50 24.8 RN10 2.54 100,000 113,529 0.0009 0.0012 2.95 301.906 2.086
24.8 RN15 1.69 100,000 187,940 0.0009 0.0012 2.95 302.809 2.098

*Pressing Variant, Contact Tolomatic about Ordering

**Extended Stroke Options Available Upon Request

RSX Electric Linear Actuators Specifications (Metric)

RSX SIZE (Tonnage Rating) MAX STROKE** SCREW TYPE SCREW LEAD MAX THRUST DYNAMIC LOAD RATING LEAD ACCURACY BACKLASH SCREW DIAMETER BASE ACTUATOR INERTIA INERTIA PER mm OF STROKE
10 1500 BN01 25.4 88.96 100.08 0.103 0.381 50.80 58.434 0.047
1500 BN02 12.7 88.96 166.45 0.103 0.381 57.15 63.948 0.069
1270 RN12 12.0 88.96 262.09 0.010 0.030 48.00 55.909 0.040
15 1500 BN01 25.4 133.45 100.08 0.103 0.381 50.80 58.434 0.047
1500 BN02 12.7 133.45 166.45 0.103 0.381 57.15 63.948 0.069
1270 RN12 12.0 133.45 269.30 0.010 0.030 48.00 55.909 0.040
20 1270 RN12 12.0 177.93 269.30 0.010 0.030 48.00 55.909 0.040
25 660 RN10 10.0 222.41 442.68 0.010 0.030 63.00 309.856 0.118
33P* 660 RN10 10.0 293.58 442.68 0.010 0.030 63.00 309.856 0.118
50 630 RN10 10.0 444.82 505.00 0.023 0.030 75.00 883.497 0.240
630 RN15 15.0 444.82 836.00 0.023 0.030 75.00 886.139 0.242

*Pressing Variant, Contact Tolomatic about Ordering

**Extended Stroke Options Available Upon Request

 

WEIGHT AND REDUCTION INERTIA (Imperial)
RSX Size Actuator Weight (lb) Motor Mount Inertia (in-lb2)
Base LMI RP1 RP2 RP4 RP6 lb/in Stroke LMI RP1 RP2 RP4 RP6
10 102 65.1 85.7 81.4 2.45 52.1 64.18 30.41
15 102 65.1 87.4 82.5 2.45 52.1 74.79 30.41
20 102 59.9 83.1 82.1 2.3 52.1 74.39 33.85
25 286.3 123.2 202.1 205.8 4.42 170.55 172.41 83.32
33P 286.3 123.2 202.1 205.8 4.42 170.55 172.41 83.32
50 419.4 235.4 255.9 251 255.8 5.53 169.75 582.29 84.99 47.83

WEIGHT AND REDUCTION INERTIA (Metric)
RSX Size Actuator Weight (kg) Motor Mount Inertia (kg-cm2)
Base LMI RP1 RP2 RP4 RP6 lb/in Stroke LMI RP1 RP2 RP4 RP6
10 46.3 29.5 38.9 36.9 0.044 152.48 187.81 88.98
15 46.3 29.5 39.6 37.4 0.044 152.48 218.88 88.98
20 46.3 27.2 37.7 37.3 0.041 152.48 217.7 99.06
25 129.9 55.9 91.7 93.3 0.079 499.09 504.53 243.84
33P 129.9 55.9 91.7 93.3 0.079 499.09 504.53 243.84
50 190.2 106.8 116.1 113.9 116 0.099 496.75 1704.01 248.72 139.98

TEMP. RANGE: Standard to 4° to 54°C (40° to 130°F). For extended ranges -30° to 60° (-22° to 140°F), contact Tolomatic for application review.

Dimensions

RSX Dimensions

RSX50 Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Tech Bulletins

Terms & Conditions

Success Stories

Kiln In-feed Control

Challenge: A lumber processing equipment company needed to replace existing hydraulic cylinders used to control the feed rate of lumber carts as they entered a drying kiln.
Product Family: RSX
Product Used: RSX15

Casting Operation

Challenge: A manufacturer of high-quality castings needed an electric actuator to replace existing high maintenance hydraulic actuators.
Product Family: RSX Extreme Force Rod-Style Electric Actuator
Product Used: RSX15

Tire Inspection Press

Challenge: Replace hydraulics in a tire inspection press
Product Family: Electric
Product Used: RSX15 Extreme Force Rod-Style Electric Actuator

Air Bag Production

Challenge: Assembling cartridges for air bag deployment.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Wheel Bearing Press

Challenge: Wheel bearing press.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Construction Material Test Mechanism

Challenge
A distributor was approached by a customer requesting a powerful and versatile actuator that could be configured in multiple ways to fit their existing equipment.

Product Used: RSX Extreme Force Rod-Style Electric Actuator
Product Type:Modified Standard

Additional RSX information

The RSX family of extreme high force electric linear actuators are an excellent alternative to hydraulic cylinders. They’re more efficient, more precise and rugged enough to perform in demanding conditions like extreme cold. Their long life and precision is achieved through the use of Tolomatic’s high precision planetary roller screws. Learn more about the advantages of roller screws.

RSX extreme high force electric linear actuators offer:

5 New RSX sizes available with forces up to 100,000 lbs.

NOTE: With recent name change, RSX096 has been renamed RSX15 and RSX128 has been renamed RSX25

RSX high force linear actuators are also available with ball screws based on application.