MXB32S-sk03-189390-cutaway-noMotor-1100x469.jpg
MXB-S_01349-shortened-2818px.jpg
8003_MXB_MenINlabCoats-1111x1229.jpg
MXBS-anim-20250918-550.gif

MXB-S Actuators

The MXB-S utilizes solid linear guides for medium size load support, and cost reduction.

The MXB is Tolomatic’s most advanced belt driven linear actuator series, with 3 different carrier guide options: Unguided (U), Solid Bearing (S), and Profiled Rail (P). The Solid Bearing carrier is robustly designed with adjustable solid Delrin bearings. These bearings provide medium load support and are less susceptible to particulate in the environment like exposed ball bearing systems do.

  • 6 body sizes
  • Maximum Load carrying capacity up to 1,040 lbf (472 kg)
  • Stroke lengths up to 414 in (10.5m)
  • Travel speeds up to 100 in/s (2.5 m/s)
  • Acceleration capabilities up to 1200 in/sec^2 (30.5 mm/sec^2)
  • Steel chorded polyurethane drive belt

Features & Ordering

Download the MXB-S Brochure for full details on features

MXB-S Brochure

MXB-S Features

MXB-S Actuator Ordering

Specifications

MXB-S Linear Belt Drive Actuators Specifications

Size Units MXB16S MXB25S MXB32S MXB40S MXB50S MXB63S
Maximum Stroke in (mm) 200 (5,080) 414 (10,516) 413 (10,490) 412 (10,465) 410 (10,414) 217 (5,512)
Maximum Force lbf (N) 38 (169) 151 (672) 209 (930) 250 (1,112) 325 (1,446) 418 (1,859)
Maximum Load lb. (kg) 35 (16) 70 (32) 150 (68) 225 (102) 315 (143) 520 (236)
Maximum Speed in/sec (mm/sec) 100 (2,540) 100 (2,540) 100 (2,540) 100 (2,540) 100 (2,540) 100 (2,540)

MXB Specifications and Breakaway Torque

Dimensions

MXB-S Actuator Dimensions

Get CAD

Additional Resources

Information Center:

English
Chinese
German
Spanish

Application Checklists

Certifications

Flyers

Tech Bulletins

Terms & Conditions

Success Stories

Can Lid Transfer

Challenge: Pick and place can lid transfer for handling and packaging equipment
Product Family: Electric
Product Used: MXB, JVL