Printing & Paper Actuators

Color Registry

Product Family: Electric
Product Used: Custom Belt Drive Actuator

Pulp & Paper Process: Roll Brushes

Challenge: Brush cleaning the rollers in a pulp and paper processing machine.
Product Family: Electric
Product Used: MXB-S

Print Head Positioning

Application Description:
Positioning head for large format printing press

XY Gantry for Membrane Printing

Application Description
Position a printer head utilizing a dual-axis gantry system. Used to create a grid of a thin membrane for water filtration

MXB-S Actuators

Compact belt drive linear actuator for use in applications requiring light to moderate load carrying with guidance and high speeds. Loads up to 520 lbs (236 kg).

B3W Actuators

B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments, and long service life.