
SWA/SWB ServoWeld® Integrated Actuators
ServoWeld® SWA & SWB integrated servo spot welding Actuators offer light weight with high performance.
Tolomatic’s ServoWeld family of lighter weight integrated servo motor actuators for resistance spot welding (RSW) provide a cost-effective actuator design and best-in-class performance. SWA/B actuators provide users the lowest lifetime cost (lowest cost per spot weld) by providing the highest quality welds (best force repeatability) combined with the longest lasting actuators. ServoWeld SWA/B integrated servo spot welding actuators are highly efficient, and the broad product family has many choices to optimize weight and performance.
SWA/SWB integrated servo motor actuators offer:
- 20+ million cycles for SWA models and 10+ million cycles for SWB
- Standard roller screw with highest dynamic load rating for more welds over competing roller screws, ball screws or pneumatic actuators
- Skewed motor windings designed for welding minimizes motor cogging for the best force repeatability
- Light-weight actuator design
- Forces to 4,000 lbf (17.8 kN)
- Optional water cooling
Features & Ordering
Download the SWA/SWB Brochure for full details on features
ServoWeld® SWA/SWB Integrated Motor Actuator Features

ServoWeld® SWA/SWB Ordering

Specifications
Specifications | Units | 3 | 4 |
---|---|---|---|
Maximum Stroke | in (mm) | 6 (152) | 12 (305) |
Maximum Force | lbf (kN) | 2,500 (11.1) | 4,950 (22.0) |
Maximum Speed | in/sec (mm/sec) | 23 (584) | 23 (584) |
SWA/SWB Motor, Brake & Side Loading Specifications

Dimensions
SWA/SWB Actuator Dimensions

Manuals & Part Sheets
Additional Resources
Information Center:
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- ServoWeld® SWA/SWB Integrated Servo Motor Actuators
- ServoWeld® Actuadores MODELOS SWA Y SWB (Spanish, ServoWeld® SWA/SWB Integrated Servo Motor Actuators)
- ServoWeld® SWA/SWB Integrierte Servomotorantriebe (SWA-B Actuator brochure, German)
- ServoWeld® 电动缸 SWA 和 SWB 型 (Chinese, ServoWeld® SWA/SWB Integrated Servo Motor Actuators)
- ServoWeld® Refurbishment and Remanufacturing Services
- Servicios de reacondicionamiento y refabricación de ServoWeld® (ServoWeld® Refurbishment and Remanufacturing Services-Spanish)
- ServoWeld® Aufarbeitungs- und Wiederaufarbeitungsservices (ServoWeld Refurbishment and Remanufacturing Services brochure, German)
- ServoWeld® 的翻新和再制造服务 (ServoWeld® Refurbishment and Remanufacturing Services-Chinese)
- ServoWeld with Integrated Force Sensor, brochure
- 带内置式力传感器的 ServoWeld (ServoWeld Force Sensor brochure ^CN)
- ServoWeld mit integriertem Kraftsensor (DE- ServoWeld w/Force Sensor brochure)
- Tolomatic Welding Solutions (English)
- Tolomatic SOLUCIONES DE SOLDADURA (Spanish, Tolomatic Welding Solutions)
- Tolomatic Lösungen für Widerstandsschweißen (Tolomatic Welding Solutions; German)
- Tolomatic 焊接解决方案 (Chinese, Welding Solutions)
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- All Electric Projection Welding Brochure
- Restore - ServoWeld Repair Program brochure
- Restore-ServoWeld Repair Program brochure^CN
- RESTORE WIEDERHERSTELLEN (Flyer DE)
- RESTORE (RESTAURAR); (flyer, ES)
Guides
Terms & Conditions
Videos
White Papers
- Servo spot welding offers superior performance and lower lifetime costs for auto manufacturing
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Servomotorisches Punktschweißen bietet für die Autoproduktion herausragende Leistungswerte und senkt die Wartungskosten (GERMAN, Whitepaper, Servo spot welding offers superior performance and lower))
Success Stories
Additional SWA Information
Tolomatic’s ServoWeld family of lighter weight integrated servo motor actuators for resistance spot welding (RSW) provide a cost-effective actuator design and best-in-class performance. SWA/B actuators provide users the lowest lifetime cost (lowest cost per spot weld) by providing the highest quality welds (best force repeatability) combined with the longest lasting actuators. ServoWeld SWA/B integrated servo spot welding actuators are highly efficient and the broad product family has many choices to optimize weight and performance.
SWA/SWB integrated servo motor actuators offer:
- 20+ million cycles for SWA models and 10+ million cycles for SWB
- Standard roller screw with highest dynamic load rating for more welds over competing roller screws, ball screws or pneumatic actuators
- Skewed motor windings designed for welding minimizes motor cogging for the best force repeatability
- Light-weight actuator design
- Forces to 4,000 lbf (17.8 kN)
- Optional water cooling