Page Navigation
Linear Motion for Wash-Down, Clean-in-Place Flexibility
Food and pharmaceutical producers are requiring cleaner, safer machine designs from their OEM machine builders. Machine designers must be familiar with current best practices for hygienically designed equipment.
Download our whitepaper to discover five tips for designing and installing electric actuators in hygienic applications:
-
- Select hygienically designed actuators
- Design the actuator into your open architecture machine/system
- Properly install and handle electric actuators
- Maintain and clean actuators
- Understand integrated motor and non-integrated actuator designs
Download 5 Tips

Discuss your application details
with our experts in hygienic actuators
Ask an Engineer

RSH Hygienic Electric Rod Style Actuators
316 Stainless Steel Construction
Forces up to 7,943 lbf (35.3 kN)
IP69k, clean-in-place

IMA-S Hygienic Integrated Stainless Steel Servo Actuators
316 Stainless Steel Construction
Forces up to 2,500 lbs (11.1 kN)
IP69k, clean-in-place

ERD-SS2 Stainless Steel Electric Actuators
IP69k, clean-in-place
Forces up to 315 lbf (1.4 kN)
USDA and 3A hygienic design approved

Ask an Engineer