Resistance Spot Welding Actuators

Auto Body Spot Welding

Product Family: Electric
Product Used: GSWA ServoWeld® Actuator

Auto Body Spot Welding (CSWX)

Challenge: Resistance spot welding (RSW) chassis
Product Family: Electric Rod Style Actuator
Product Used: CSWX

GSWA33 ServoWeld® Servo Actuators

Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).

GSWA04 ServoWeld® Servo Actuators

Integrated spot welding actuators offering a spot welding solution for forces up to 3,300 lbf (14.7kN).

CSW Compact ServoWeld® Integrated Actuators

A compact, integrated servo motor/actutator used in robotic resistance spot welding applications. Forces up to 3,510 lbf (15.6kN).