
BC3 Band Cylinder
The BC3 heavy duty pneumatic actuator is specifically designed for large load carrying capacities.
BC3 heavy duty pneumatic actuators employ a recirculating ball bearing system capable of handling large off-center loads with consistently smooth motion.
- Low breakaway pressure
- High moment load capacities
- Cost-effective alternative to auxiliary rail systems
Features & Ordering
Download the BC3 Brochure for full details on features
BC3 Features
BC3 Ordering
BC3 Service Parts Ordering
Specifications
| Specifications | Units | BC310 | BC315 | BC320 |
|---|---|---|---|---|
| Bore Size | in (mm) | 1.00 (25) | 1.50 (38) | 2.00 (50) |
| Max Stroke | in (mm) | 205 (5,207) | 202 (5,130) | 142 (3,606) |
| Max Force | lbf (N) | 78 (347) | 176 (783) | 310 (1,378) |
| Max Load | lb (kg) | 591 (268) | 1,454 (660) | 2,008 (911) |
BC3 Performance Specs
BC310 Performance Specs
BC315 Performance Specs
BC320 Performance Specs
Dimensions
BC310 Dimensions & Specs
BC315 Dimensions & Specs
BC320 Dimensions & Specs
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Tips
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- BC3 Pneumatic Band Cylinder Catalog
- Pneumatic Actuator Catalog
- OEM Actuator Solutions Brochure
Guides
Repair Kits
Tech Bulletins
Terms & Conditions
White Papers
- Pneumatic rodless actuators: The 10 most common sizing mistakes and how to avoid them
- Select the right linear actuator: Making sense of manufacturer specifications
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Introduction to accuracy and repeatability in linear motion systems
