ICM Plus: All-in-one Servo Control (Servo motor, drive and controller)
The ICM Plus makes linear servo control easy and affordable.
The ICM Plus creates an all-in-one solution (controller, drive and motor) for affordable servo control when mounted to anyTolomatic electric rodless or rod-style actuator. The ICM Plus is designed for industrial applications, by combining a flexible integrated digital drive with the power of a servo motor.
-
Indexer programming
-
Infinite positioning
-
Stand-alone operation
-
Mid-stroke positioning with sensors
-
Stepper mode (pulse/direction)
-
Analog position mode
-
100% duty cycle for continuous operation
-
24 Vdc opto-isolated I / O, NPN or PNP
-
IP65 option – For protection against water and dust ingress
ICM Plus Mechanical Specs & Power Supply

ICM Plus Motor Speed vs Torque & Brakes

ICM Plus Dimensions

Information Center:
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.