Float-a-Shaft® Right Angle Gearboxes
The Float-A-Shaft® right angle gearbox consists of two 45 degree helical gears that mesh at right angles and are designed to turn power around any corner.
Find products by model or keyword
Narrow your choices
Gearbox Max Input Torque (in-lbs)(9)
Float-a-Shaft® Compact 1 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing
Maximum torque of 440 in-lbs (49.7)
Float-a-Shaft® Compact 1 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
Maximum torque of 100 in-lbs (11.3 Nm).
Float-A-Shaft® 1 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing
Maximum torque capabilities of 1050 in-lbs (118.7 Nm).
Float-A-Shaft® 1 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
Maximum torques up to 800 in-lbs (90.4 Nm).
Float-A-Shaft® 2 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
Maximum torques up to 720 in-lbs (81.4 Nm) depending our input RPMs.
Float-A-Shaft® 2 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing
Maximum torque capabilities of 720 in-lbs (81.4 Nm).
Float-A-Shaft® 2.5 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
Maximum torques up to 800 in-lbs (90.4 Nm).
Float-A-Shaft® 3 to 2 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
Maximum torques up to 800 in-lbs (90.4 Nm).
Float-A-Shaft® 3 to 2 Ratio Right Angle Gearboxes with High Torque Roller Bearing
Maximum torque capacities of 1100 in-lbs (124.3 Nm)