ERD Electric Cylinders

The ERD electric cylinders are the perfect choice for pneumatic replacement in product changeover applications orfor wash down food and beverage processing applications.

Find products by model or keyword

Narrow your choices

Motion Type(1) [-]
Rod Style(1)
Maximum Thrust(1) [-]
Low (0 - 500 lbf)(1)
Environmental Rating(1) [-]
Up to IP67(1)
Motor Type(1) [-]
Non-Integrated (Choose your own motor)(1)
ERD Electric Cylinder Actuator

Economical electric rod cylinder that is compatible with NEMA & metric mount stepper and servo motors. Ideal for pneumatic replacement. Forces up to 500 lbf (2.2 kN).