
ME10 Series Mechanical Disc Brake
The ME10 mechanical disc brake series provides up to 8930 in-lbs (1009 Nm) of torque. ME10 mechanical disc brakes are single acting and available with long, short or machined cam levers.
- Durable aluminum construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 16 inches (406 mm)
- Optional floating bracket
Order Now
Order ME10
Part Number
0732-0003
0732-0002
0732-0004
0707-0000
0707-0001
Model
ME10LA
ME10LAF
ME10LBF
ME10MA
ME10MAF
Max. Dynamic Torque
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
16" Disc: 8,928 in-lb, 6-5/16" Disc: 3,065 in-lb
Max. Static Torque
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
16" Disc: 4,464 in-lb, 6-5/16" Disc: 1,532 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
5/32 in
5/32 in
Max. Lever Force
225 lbs
225 lbs
225 lbs
450 lbs
450 lbs
Lever Style
Long Lever
Long Lever
Long Lever
Machined Cam
Machined Cam
Added Options
- - -
Floating Bracket
Floating Bracket
- - -
Floating Bracket
Weight
0.75 lbs
1.25 lbs
1.25 lbs
0.75 lbs
1.50 lbs
Price
$104.98
USD
USD
$129.32
USD
USD
$142.78
USD
USD
$134.76
USD
USD
$159.16
USD
USD
Features & Ordering
Download the ME10 Brochure for full details on features
Specifications
ME10 General Specs
Dimensions
ME10 Long Lever Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
