
P20 Series Pneumatic Caliper Brake
The P20 pneumatic brake series provides up to 1000 in-lbs (113 Nm) of torque at a maximum pressure of 100 PSI (6.9 bar). The P20 pneumatic brake series offers single acting and double acting models.
- Durable aluminum construction
- Replaceable high-grade friction material
- Buna-N seals are standard with EPR and Viton® seals as optional
- Accommodates disc diameters up to 16 inches (406 mm)
- Other options include retractable pistons and floating bracket
Order Now
Order P20 – Double Acting
Part Number
0720-0000
0728-0000
0721-0000
0729-0000
0720-0013
Model
P20DA
P20DAR
P20DB
P20DBR
P20DL
Max. Dynamic Torque
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
Max. Static Torque
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
Retractable Pistons
- - -
Retractable Pistons
- - -
Weight
2.00 lbs
2.00 lbs
2.00 lbs
2.00 lbs
2.00 lbs
Price
$214.39
USD
USD
$182.88
USD
USD
$164.51
USD
USD
$183.19
USD
USD
$162.70
USD
USD
Order P20 – Single Acting
Part Number
0724-0000
0722-0000
0722-0002
0724-0001
0722-0001
Model
P20SA
P20SB
P20SL
P20SAF
P20SBF
Max. Dynamic Torque
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
16" Disc: 1,026 in-lb, 6-5/16" Disc: 328 in-lb
Max. Static Torque
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
16" Disc: 513 in-lb, 6-5/16" Disc: 164 in-lb
Disc Diameter
Any
Any
Any
Any
Any
Disc Thickness
5/32 in
1/4 in
3/8 in
5/32 in
1/4 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
100 PSI
Added Options
- - -
- - -
- - -
Floating Bracket
Floating Bracket
Weight
1.50 lbs
1.50 lbs
1.50 lbs
2.00 lbs
2.00 lbs
Price
$117.03
USD
USD
$127.20
USD
USD
$127.20
USD
USD
$138.89
USD
USD
$149.16
USD
USD
Specifications
P20 Specs and Torque
Dimensions
P20 Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish

