P20 Series Pneumatic Caliper Brake

The P20 pneumatic brake series provides up to 1000 in-lbs (113 Nm) of torque at a maximum pressure of 100 PSI (6.9 bar). The P20 pneumatic brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

P20 Features

P20 Specs and Torque

P20 Dimensions

Online Ordering

Part # Description Model Code"C" (in)"D" (in)Disc Thickness (in) Cart
0720-0000 Double Acting P20DA--5/32
0728-0000 Double Acting, Retractable Pistons P20DAR--5/32
0721-0000 Double Acting P20DB--1/4
0729-0000 Double Acting, Retractable Pistons P20DBR--1/4
0720-0013 Double Acting P20DL--3/8
0729-0001 Double Acting, Retractable Pistons P20DLR--3/8
0725-0000 Double Acting P20DE--1/2
0719-0000 Double Acting, Retractable Pistons P20DER--1/2
0724-0000 Single Acting P20SA2.94-5/32
0722-0000 Single Acting P20SB3.030.091/4
0722-0002 Single Acting P20SL3.160.223/8
0724-0001 Single Acting, Floating Bracket P20SAF2.94-5/32
0722-0001 Single Acting, Floating Bracket P20SBF0.093.031/4

Information Center:

English
Chinese
German
Spanish
Shrimp Processing & Peeling

Product Family: Power Transmission
Product Used: P20 Caliper Disc Brake

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor