AirHeart Brake
High performance caliper disc brakes, brake discs, and master cylinders for all your vehicular applications.
Find products by model or keyword
Narrow your choices
Fixed Hub & Disc Assemblies
Tolomatic fixed hub and disc assemblies are available with 6-5/16-, 8-, 10-, 12-, and 16-inch discs.
One-Piece Hub & Disc
Available in 6-inch disc size.
Blank Brake Discs and Discs with Bolt Circles and Pilot Holes
Available in 6-5/16-, 8- and 10-, 12- and 16-inch disc sizes.
MB1 Series Mechanical Caliper Disc Brake
The Airheart MB-1 mechanical caliper disc brake is small, light weight and powerful.
Master Cylinders
Airheart Master Cylinders are manufactured to dependably convert force into hydraulic pressure.