Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Disc Cone Clutches
    

Power Transmission Disc Cone Clutches - 13 Series Clutch, Sprocket,
Disc & P220 Brake

"13" Clutch, Sprocket, Disc and P220 Brake

DCC: 12 Clutch/Spket/Disc P220 Brake

Click here to reference the 1309C or 1310B Clutch.

Click herer to reference the P220 Brake.


Assembly
Number
Clutch Caliper Disc
Diameter
(in.)
A (in.) B (in.) C (in.) D (in.) E (in.) F (in.) BUY
1608-0510 1308D-10 P220DA 10 4.66 0.91 0.36 4.00 5.31 4.94
1608-0512 1308D-12 P220DA 10 4.66 0.91 0.36 4.00 5.31 4.94
1608-0514 1308D-14 P220DA 10 4.66 0.91 0.36 4.00 5.31 4.94
1609-0516 1309C-16 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0518 1309C-18 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0520 1309C-20 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0522 1309C-22 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0616 1309C-16 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0618 1309C-18 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0620 1309C-20 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94
1609-0622 1309C-22 P220DA 12 4.66 0.91 0.36 4.00 5.31 4.94