Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Disc Cone Clutches
    

Power Transmission Disc Cone Clutches - 1209

1209 Disc Cone Clutches

DCC: 1209 Series

Specifications

Clutch 1209-16

Bore size: 1 in.
Base weight: 17 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.55 cu. in.
Free Air Consumption(worn): 3.48 cu. in.

Clutch 1209-18

Bore size: 1.125 in.
Base weight: 17 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.55 cu. in.
Free Air Consumption(worn): 3.48 cu. in.


Clutch 1209-20

Bore size: 1.25 in.
Base weight: 17 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.55 cu. in.
Free Air Consumption(worn): 3.48 cu. in.

Clutch 1209-22

Bore size: 1.375 in.
Base weight: 17 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.55 cu. in.
Free Air Consumption(worn): 3.48 cu. in.