
Slide-Rite® Standard 3 to 2 Ratio Right Angle Gearboxes
Tolomatic’s standard size 3 to 2 Slide-Rite® right angle gearbox delivers up to 876 in-lbs (99 Nm) of torque depending on input RPMs.
- High torque ball bearing design
- Solid one-piece aluminum housing seals gears from outside contaminants for smooth operation
- Right- or left-hand rotation to convert power either direction
- Easily slides axially along the drive or driven shaft for flexible positioning
- Alloy steel helical gears for high performance
Order Now
Order Slide-Rite® Standard 3:2
Part Number
0320-0460
0321-0460
0322-0460
0323-0460
0324-0460
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
Rotation
RH
LH
RH
LH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Weight
10.3 lbs
10.3 lbs
10.0 lbs
10.0 lbs
9.5 lbs
Max. Input Torque
875 in-lb at 50 RPM
875 in-lb at 50 RPM
875 in-lb at 50 RPM
875 in-lb at 50 RPM
875 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Price
$507.18
USD
USD
$507.18
USD
USD
USD
USD
USD
Features & Ordering
Download the Slide-Rite® Brochure for full details on features
Specifications
Slide-Rite: Standard 3:2 Specs & Dimensions
Dimensions
Slide-Rite: Standard 3:2 Specs & Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Application Tips
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure
- Soluciones para Alimentos y Bebidas (Spanish, Food & Beverage Solutions Brochure)
- Broschüre zu Lebensmitteln und Getränken (German, Food & Beverage Solutions Brochure)

Ask an Engineer