H/ME220 Series Hydraulic/Mechanical Brake

The H/ME220 hydraulic and mechanical brakes are available in single acting models with float pin holes that can accommodate up to 1/2 inch (12.7 mm) thick discs.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Optional Buna-N seals
  • Maximum disc diameter of 16 inches (406 mm)

H/ME220 Features

H/ME220 Specs & Torque

H/ME220 Mechanical Performance Data

H/ME220 Dimensions

Online Ordering

Part # Description Model Code"A" (in)"B" (in)Disc Thickness (in) Cart
0744-0630 Hydraulic/Mechanical Brake HME220SACG0.083.145/32
0744-0640 Hydraulic/Mechanical Brake HME220SBCG0.183.241/4
0744-0650 Hydraulic/Mechanical Brake HME220SLCG0.303.363/8
0744-0660 Hydraulic/Mechanical Brake HME220SECG0.433.491/2

Information Center:

English
Chinese
German
Spanish

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor