H10 Series Hydraulic Disc Brake

The H10 hydraulic disc brake series provides up to 5000 in-lbs (565 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H10 hydraulic disc brake series offers single acting and double acting models.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Buna-N seals are standard with EPR and Viton® seals as optional
  • Accommodates disc diameters up to 16 inches (406 mm)
  • Other options include retractable pistons and floating bracket

H10 Features

H10 Specs & Torque

H10 Dimensions

Online Ordering

Part # Description Model Code"C" (in)"D" (in)Disc Thickness (in) Cart
0701-0010 Double Acting H10DAC--5/32
0701-0011 Double Acting, EPR Seals H10DACG--5/32
0708-0010 Double Acting, Retractable Pistons H10DARC--5/32
0708-0011 Double Acting, Retr Pist, EPR Seals H10DARCG--5/32
0702-0010 Double Acting H10DBC--1/4
0702-0011 Double Acting, EPR Seals H10DBCG--1/4
0709-0010 Double Acting, Retractable Pistons H10DBRC--1/4
0709-0011 Double Acting, Retr Pist, EPR Seals H10DBRCG--1/4
0705-0010 Single Acting H10SAC3.00-5/32
0705-0008 Single Acting, EPR Seals H10SACG3.00-5/32
0703-0010 Single Acting H10SBC3.000.091/4
0705-0011 Single Acting, Floating Bracket H10SAFC3.75-5/32
0705-0009 Single Acting, Floating Bracket, EPR Seals H10SAFCG3.75-5/32
0703-0013 Single Acting, Floating Bracket H10SBFC3.750.091/4

Information Center:

English
Chinese
German
Spanish

Parts & Maintenance Sheets

Terms & Conditions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor