
H220I Series Cast Iron Hydraulic Disc Brake
The H220I cast iron hydraulic disc brake series provides up to 31,000 in-lbs (3503 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H220I cast iron hydraulic disc brake series offers single acting and double acting models.
- Durable cast iron construction
- Replaceable high-grade friction material
- Buna-N seals are standard with EPR and Viton® seals as optional
- Accommodates disc diameters up to 16 inches (406 mm)
- Other options include floating bracket
Order Now
Order H220I – Double Acting
Part Number
0735-0403
0735-0407
0735-0404
0735-0408
0735-0405
0735-0409
0735-0406
0735-0410
Model
H220DACI
H220DACIG
H220DBCI
H220DBCIG
H220DLCI
H220DLCIG
H220DECI
H220DECIG
Max. Dynamic Torque
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
Max. Static Torque
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Diameter
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
3/8 in
1/2 in
1/2 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
EPR Seals
EPR Seals
- - -
EPR Seals
Weight
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
12.00 lbs
Price
$531.69
USD
USD
$528.08
USD
USD
$608.01
USD
USD
$611.93
USD
USD
$1,971.48
USD
USD
$518.48
USD
USD
$592.67
USD
USD
$551.98
USD
USD
Order H220I – Single Acting
Part Number
0733-0402
0733-0406
0733-0403
0733-0407
0733-0404
Model
H220SACI
H220SACIG
H220SBCI
H220SBCIG
H220SBCI
Max. Dynamic Torque
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
16" Disc: 31,147 in-lb, 6-5/16" Disc: 10,282 in-lb
Max. Static Torque
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 15,574 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Diameter
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16″
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
Maximum Pressure
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
- - -
EPR Seals
- - -
Weight
9.00 lbs
9.00 lbs
9.00 lbs
9.00 lbs
9.00 lbs
Features & Ordering
Download the H220I Brochure for full details on features
H220I Features
Specifications
H220I Specs & Torque
Dimensions
H220I Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
