
ME220 Series Mechanical Disc Brake
The ME220 mechanical disc brake series provides up to 31,100 in-lbs (3503 Nm) of torque. ME220 mechanical disc brakes are single acting and available in fixed mount and floating disc or floating mount with fixed disc models.
- Durable aluminum or cast iron construction
- Replaceable high-grade friction material
- Accommodates disc diameters up to 16 inches (406 mm)
- Optional floating bracket
Order Now
Order ME220
Part Number
0745-0000
0745-0002
0745-0010
0745-0012
0745-0015
Model
ME220A
ME220MAI
ME220B
ME220MBI
ME220L
Max. Dynamic Torque
16" Disc: 31,154 in-lb, 6-5/16" Disc: 10,283 in-lb
16" Disc: 35,451 in-lb, 6-5/16" Disc: 11,702 in-lb
16" Disc: 31,154 in-lb, 6-5/16" Disc: 10,283 in-lb
16" Disc: 35,451 in-lb, 6-5/16" Disc: 11,702 in-lb
16" Disc: 31,154 in-lb, 6-5/16" Disc: 10,283 in-lb
Max. Static Torque
16" Disc: 15,577 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 17,725 in-lb, 6-5/16" Disc: 5,851 in-lb
16" Disc: 15,577 in-lb, 6-5/16" Disc: 5,141 in-lb
16" Disc: 17,725 in-lb, 6-5/16" Disc: 5,851 in-lb
16" Disc: 15,577 in-lb, 6-5/16" Disc: 5,141 in-lb
Disc Diameter
6-5/16″ to 16″
6-5/16″ to 16″
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
5/32 in
1/4 in
1/4 in
3/8 in
Max. Lever Force
580 lbf
660 lbf
580 lbf
660 lbf
580 lbf
Lever Style
One-Piece Lever
Machined Cam
One-Piece Lever
Machined Cam
One-Piece Lever
Housing Material
Aluminum
Cast Iron
Aluminum
Cast Iron
Aluminum
Added Options
- - -
- - -
Floating Bracket
- - -
- - -
6.00 lbs
6.00 lbs
10.90 lbs
6.00 lbs
Features & Ordering
Download the ME220 Brochure for full details on features
Specifications
ME220 Specs & Torque
Dimensions
ME220 Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
