
H441 Series Ductile Iron Hydraulic Disc Brake
The H441 ductile iron hydraulic disc brake series provides up to 35,000 in-lbs (3955 Nm) of torque at a maximum pressure of 1000 PSI (68.95 bar). The H441 ductile iron hydraulic disc brake series offers single acting and double acting models.
- Durable ductile iron construction
- Replaceable high-grade friction material
- Buna-N seals are standard with EPR seals as optional
- No maximum disc diameter
Order Now
Order H441 – Double Acting
Part Number
0774-0000
0774-0001
Model
H441D
H441DG
Max. Dynamic Torque
10" Disc: 19,539 in-lb, 16" Disc: 35,424 in-lb
10" Disc: 19,539 in-lb, 16" Disc: 35,424 in-lb
Max. Static Torque
10" Disc: 11,679 in-lb, 16" Disc: 21,174 in-lb
10" Disc: 11,679 in-lb, 16" Disc: 21,174 in-lb
Disc Diameter
Any
Any
Disc Thickness
Any
Any
Maximum Pressure
1,000 PSI
1,000 PSI
Added Options
- - -
EPR Seals
Weight
17.00 lbs
17.00 lbs
Price
$541.00
USD
USD
$538.42
USD
USD
Features & Ordering
Download the H441 Brochure for full details on features
H441 Features
Specifications
H441 Specs & Torque
Dimensions
H441 Dimensions

Ask an Engineer