
FS220BI Series Ductile Iron Spring Applied Disc Brake
The FS220BI spring applied disc brake series provides up to 6750 in-lbs (763 Nm) of static torque (based on linings with no wear). FS220BI spring applied disc brakes are single acting with floating mount and fixed disc.
- Requires 750 PSI (52 bar) of pressure for release
- Ductile iron construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Accommodates disc diameters up to 16 inches (406 mm)
Order Now
Order FS220BI Disc Brake
Part Number
0740-0001
0740-0003
0740-0004
0740-0005
0740-0006
0740-0007
0740-0008
0740-0009
Model
FS220BIA
FS220BIB
FS220BIL
FS220BIE
FS220BIAJK
FS220BIBJK
FS220BILJK
FS220BIEJK
Max. Static Torque
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
16″ Disc: 6,705 in-lb, 6-5/16″ Disc: 2,213 in-lb
Maximum Tangential Force
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
930 lbf
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
3/8 in
1/2 in
5/32 in
1/4 in
3/8 in
1/2 in
Maximum Pressure
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
Min. Release Pressure
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
750 PSI
Added Options
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Weight
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
14.50 lbs
Price
$820.10
USD
USD
$811.31
USD
USD
815.02
USD
USD
839.34
USD
USD
1,369.72
USD
USD
1,410.61
USD
USD
$1,559.72
USD
USD
$1,394.81
USD
USD
Features & Ordering
Download the FS220BI Brochure for full details on features
FS220BI Features
Specifications
FS220BI Specs & Torque
Dimensions
FS220BI Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
