
Float-a-Shaft® Compact 1 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing
The small, compact Float-A-Shaft right angle gearbox offers maximum torque of 440 in-lbs (49.7 Nm).
- Mechanically retained roller bearing for durability
- Allows use of standard transmission shafting
- Hardened steel thrust races and bearings
- Races are keyed to shaft for simultaneous rotation
Order Now
Order Float-A-Shaft® 1:1 High Torque – Standard Mount
Part Number
0105-0100
0106-0100
0107-0100
0108-0100
0109-0100
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
“B” Bore Size
1/2 in
1/2 in
5/8 in
5/8 in
5/8 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
Max. Input Torque
450 in-lb at 50 RPM
450 in-lb at 50 RPM
450 in-lb at 50 RPM
450 in-lb at 50 RPM
450 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
1.50 lbs
Price
$394.97
USD
USD
$394.97
USD
USD
$394.97
USD
USD
Order Float-A-Shaft® 1:1 High Torque – Foot Mount
Part Number
0111-0100
0112-0100
0113-0100
0114-0100
0115-0100
“A” Bore Size
1/2 in
1/2 in
1/2 in
1/2 in
5/8 in
“B” Bore Size
1/2 in
1 1/2 in
5/8 in
5/8 in
5/8 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
B Bore Keyway
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
1/8 x 1/16 in
Max. Input Torque
450 in-lb at 50 RPM
450 in-lb at 50 RPM
450 in-lb at 50 RPM
450 in-lb at 50 RPM
450 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Foot Mount
Foot Mount
Foot Mount
Foot Mount
Foot Mount
Weight
1.75 lbs
1.75 lbs
1.75 lbs
1.75 lbs
1.75 lbs
Price
Features & Ordering
Download the Float-a-Shaft® Brochure for full details on features
Float-a-Shaft: Compact 1:1 High Torque Features
Specifications
Float-a-Shaft: Compact 1:1 High Torque Specs
Dimensions
Float-a-Shaft: Compact 1:1 High Torque Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure

