
Float-A-Shaft® 3 to 2 Ratio Right Angle Gearboxes with High Torque Roller Bearing
The Float-A-Shaft® 3 to 2 high torque right angle gearbox offers both standard mounting and flat base mounting for application flexibility and maximum torque capabilities of 1100 in-lbs (124.3 Nm).
- Mechanically retained roller bearing for durability
- Allows use of standard transmission shafting
- Hardened steel thrust races and bearings
- Races are keyed to shaft for simultaneous rotation
Order Now
Order Float-A-Shaft® 3:2 High Torque – Standard Mount
Part Number
0231-0200
0232-0200
0233-0200
0234-0200
0235-0200
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
1150 in-lb at 50 RPM
1150 in-lb at 50 RPM
1150 in-lb at 50 RPM
1150 in-lb at 50 RPM
1150 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
High Torque Roller
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
6.00 lbs
6.00 lbs
6.00 lbs
6.00 lbs
6.00 lbs
Price
$510.16
USD
USD
$510.16
USD
USD
$510.16
USD
USD
$510.16
USD
USD
$510.16
USD
USD
Order Float-A-Shaft® 3:2 High Torque – Flat Base Mount
Features & Ordering
Download the Float-a-Shaft® Brochure for full details on features
Dimensions
Float-a-Shaft: Standard 3:2 High Torque Dimensions
Manuals & Part Sheets
- Float-A-Shaft: Standard 3:2 Ratio, Standard Mount with High Torque Roller Bearing Part Sheet
- Float-A-Shaft: Standard 3:2 Ratio Flat Base with High Torque Roller Bearing Part Sheet
- Float-A-Shaft: Metric Standard 3:2 Ratio, Standard Mount with High Torque Roller Bearing Part Sheet
- Float-A-Shaft: Metric Standard 1:1 Ratio with High Torque Roller Bearing Part Sheet
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure
