
Float-A-Shaft® 1 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
The Float-A-Shaft® 1:1 low torque right angle gearbox offers maximum torques up to 800 in-lbs (90.4 Nm) depending on input RPMs. Models available with standard mounts and flat mounts.
- Slides along shafting limited only by keyway length
- Precision finish on mating surfaces for tight metal-to-metal assembly
- Case forming lubricant reservoir
- Races are keyed to shaft for simultaneous rotation
Order Now
Order Float-A-Shaft® 1:1 Low Torque – Standard Mount
Part Number
0204-0000
0203-0000
0208-0000
0207-0000
0212-0000
0211-0000
0216-0000
0215-0000
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
1 1/2 in
1 1/2 in
Rotation
RH
LH
RH
LH
RH
LH
RH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
3/8 x 3/16 in
3/8 x 3/16 in
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
5.00 lbs
Price
$294.74
USD
USD
Order Float-A-Shaft® 1:1 Low Torque – Flat Base Mount
Part Number
0245-0000
0246-0000
0247-0000
0248-0000
0249-0000
0250-0000
0251-0000
0252-0000
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
1 1/4 in
1 1/2 in
1 1/2 in
Rotation
RH
LH
RH
LH
RH
LH
RH
LH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
3/8 x 3/16 in
3/8 x 3/16 in
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
Price
Features & Ordering
Download the Float-a-Shaft® Brochure for full details on features
Float-a-Shaft: Standard 1:1 Low Torque Features
Specifications
Float-a-Shaft: Standard 1:1 Low Torque Specs
Dimensions
Float-a-Shaft: Standard 1:1 Low Torque Flat Base Dimensions
Float-a-Shaft: Standard 1:1 Low Torque Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure

Ask an Engineer