Industrial Right Angle Gearboxes
Tolomatic offers two lines of industrial right angle gearboxes: The Slide-Rite® right angle gearbox and the Float-A-Shaft® right angle gearbox. Our gearboxes can turn power around any corner.
Find products by model or keyword
Industrial Right Angle Gearboxes
Narrow your choices
We have expanded our proven Slide-Rite gearbox line with the smallest size featuring a smaller bore and smaller footprint. There are thousands of uses for this versatile gearbox.
Small and compact the Slide-Rite® 1 to 1 right angle gearbox is capable of delivering 735 in-lbs (83.1 Nm) of torque depending on input RPMs.
The Slide-Rite® standard size 1 to 1 right angle gearbox delivers up to 2480 in-lbs (280.2 Nm) of torque depending on input RPMs.
The Slide-Rite® 2 to 1 ratio right angle gearbox delivers up to 541 in-lbs(66.4 Nm) of torque depending on input RPMs
The Slide-Rite® standard 3 to 2 ratio right angle gearbox delivers up to 876 in-lbs (99 Nm) of torque depending on input RPMs.
Space-saving design with wash down ready performance.
The Slide-Rite® CR 1 to 1 right angle gearbox offers corrosion resistant components and a maximum torque of 1984 in-lbs (224.2 Nm).
Maximum torque of 440 in-lbs (49.7)
Maximum torque of 100 in-lbs (11.3 Nm).
Maximum torque capabilities of 1050 in-lbs (118.7 Nm).
Maximum torques up to 800 in-lbs (90.4 Nm).
Maximum torques up to 720 in-lbs (81.4 Nm) depending our input RPMs.
Maximum torque capabilities of 720 in-lbs (81.4 Nm).
Maximum torques up to 800 in-lbs (90.4 Nm).
Maximum torques up to 800 in-lbs (90.4 Nm).
Maximum torque capacities of 1100 in-lbs (124.3 Nm)