Quick Ship Products
Need an actuator fast?

Tolomatic’s Quick Ship Program can get you
Electric Linear Actuators in just one week
Learn more about:
RSA Program
ERD Program
RSA Quick Ship Program
Download Quick Ship Flyer
View RSA Product Page
Fixed stroke RSA32ST rod style industrial actuators
with inline mounts (LMI) available in one week!
Limited supply available
Order RSA 32
Part Number
1132-0864
1132-0865
1132-0866
1132-0867
Description
RSA32 BN02 SK6.000 LMI ST1
RSA32 BN02 SK12.000 LMI ST1
RSA32 BN05 SK6.000 LMI ST1
RSA32 BN05 SK12.000 LMI ST1
Stroke
6″ (152 mm)
12” (305 mm)
6″ (152 mm)
12” (305 mm)
Max Thrust
534 lbf (2,375 N)
534 lbf (2,375 N)
950 lbf (4,226 N)
950 lbf (4,226 N)
Max Speed
34 in/sec (850 mm/sec)
34 in/sec (850 mm/sec)
13 in/sec (330 mm/sec)
13 in/sec (330 mm/sec)
Screw Lead
0.5 in/rev
0.5 in/rev
0.2 in/rev
0.2 in/rev
Lead Accuracy
0.0015 in
0.0015 in
0.0030 in
0.0030 in
Weight
8.90 lbs
11.65 lbs
8.90 lbs
11.65 lbs
ERD Quick Ship Program
Download Quick Ship Flyer
View ERD Product Page
Fixed stroke ERD15 Ball Screw Actuator package
with Teknic Clearpath MC integrated drive motor and cables
Limited supply available
Order ERD – Actuator Package
Part Number
2192-0290
2192-0291
2192-0292
2192-0293
Description
Actuator Package: ERD15 BNM05 SM150
Actuator Package: ERD15 BNM10 SM150
Actuator Package: ERD15 BNM05 SM300
Actuator Package: ERD15 BNM10 SM300
Stroke
150 mm
150 mm
300 mm
300 mm
Cont. Thrust
650N (146lb)
325N (73lb)
650N (146lb)
325N (73lb)
Max Speed
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
275mm/s (10.8 in/s)
550 mm/s (21.7 in/s)
Screw Lead
5 mm
10 mm
5 mm
10 mm
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
4.25 lbs
4.25 lbs
5.20 lbs
5.20 lbs
Price
$1,633.96
USD
USD
$1,633.96
USD
USD
$1,797.36
USD
USD
$1,797.36
USD
USD
Order ERD – Power Supply & Cable
Part Number
3604-9386
Description
75VDC Power Supply
Output Voltage
75VDC
Input Voltage
108-250 VAC
Wattage
350 W cont., 900 W Peak
Price
$463.91
USD
USD
Order ERD – Actuator Only
Part Number
2192-0280
2192-0281
2192-0282
2192-0283
Description
Actuator Alone: ERD15 BNM05 SM150
Actuator Alone: ERD15 BNM10 SM150
Actuator Alone: ERD15 BNM05 SM300
Actuator Alone: ERD15 BNM10 SM300
Screw Lead
5 mm
10 mm
5 mm
10 mm
Stroke
150 mm
150 mm
300 mm
300 mm
Max Speed
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
400 mm/s (15.8 in/s)
800 mm/s (31.5in/s)
Lead Accuracy
0.0020 in
0.0020 in
0.0040 in
0.0040 in
Weight
2.15 lbs
2.15 lbs
3.10 lbs
3.10 lbs
Price
$944.43
USD
USD
$944.43
USD
USD
$1,106.73
USD
USD
$1,106.73
USD
USD