
Slide-Rite® Standard 1 to 1 Ratio Right Angle Gearboxes
Tolomatic’s standard size 1 to 1 Slide-Rite® right angle gearbox delivers up to 2480 in-lbs (280.2 Nm) of torque and offers the highest torque output of the Slide-Rite® series.
- High torque ball bearing design
- Solid one-piece aluminum housing seals gears from outside contaminants for smooth operation
- Right- or left-hand rotation to convert power either direction
- Easily slides axially along the drive or driven shaft for flexible positioning
- Alloy steel helical gears for high performance
Order Now
Order Slide-Rite® Standard 1:1 – U.S. Customary
Part Number
0220-0400
0221-0400
0222-0400
0223-0400
0224-0400
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
3/4 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 1/4 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Weight
10.7 lbs
10.7 lbs
10.4 lbs
10.4 lbs
9.9 lbs
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Max. Input Torque
2150 in-lb at 50 RPM
2150 in-lb at 50 RPM
2150 in-lb at 50 RPM
2150 in-lb at 50 RPM
2150 in-lb at 50 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Price
$468.86
USD
USD
$468.86
USD
USD
$468.86
USD
USD
$468.86
USD
USD
$468.86
USD
USD
Order Slide-Rite® Standard 1:1 – Metric
0220-0410
0222-0410
0223-0410
0224-0410
“A” Bore Size
20 mm
20 mm
20 mm
20 mm
20 mm
“B” Bore Size
20 mm
20 mm
25 mm
25 mm
30 mm
Rotation
RH
LH
RH
LH
LH
A Bore Keyway
6 x 3 mm
6 x 3 mm
6 x 3 mm
6 x 3 mm
6 x 3 mm
B Bore Keyway
6 x 3 mm
6 x 3 mm
8 x 3.5 mm
8 x 3.5 mm
8 x 3.5 mm
Weight
4.8 kg
4.8 kg
4.7 kg
4.7 kg
4.5 kg
Bearing Type
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
High Torque Ball
Max. Input Torque
243 N-m at 50 RPM
243 N-m at 50 RPM
243 N-m at 50 RPM
243 N-m at 50 RPM
243 N-m at 50 RPM
Model Type
Metric
Metric
Metric
Metric
Metric
Price
$468.86
USD
USD
$468.86
USD
USD
USD
USD
USD
Specifications
Slide-Rite: Standard 1:1 Specs & Dimensions
Dimensions
Slide-Rite: Standard 1:1 Specs & Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Application Tips
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
- OEM Actuator Solutions Brochure
- Soluciones para Alimentos y Bebidas (Spanish, Food & Beverage Solutions Brochure)
- Broschüre zu Lebensmitteln und Getränken (German, Food & Beverage Solutions Brochure)

Ask an Engineer