TKB Precision Linear Stages
TKS precision linear actuators offer a dual profile rail with wide, low profile base ideal for XY tables/stages and XYZ systems.
The TKS precision linear actuator is designed for applications carrying moderate load and requiring high precision in parameters such as flatness, straightness and accuracy. XY or XYZ tables/stages can easily be created using the TKS Precision Linear Actuator. Two parallel profiled rails with four recirculating ball linear guides provide consistent and precise performance to the TKS Precision Linear Actuator.
- 3 Compact actuators with corresponding belt sizes.
- System payloads ranging from 100 to 750 lb
- Strokes in any incremental length up to 96"
Features & Ordering
TKB Features
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
TKB Selection Guidelines
TKB Ordering
Specifications
TKB Switch Performance & Wiring
TKB Load Deflection & Auxiliary Bending
TKB Belt & Speed Specifications
TKB Bending Moments & Loads
TKB Bellow Stroke & Mounting Plate
TKB Inertia, Torque & General Specifications
TKB Switch Specs
universal switch specifications
Dimensions
TKB Actuator Dimensions
TKB Mounting Dimensions
TKB Reduction Drive Motor Mounting Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- TruTrack TKS Screw-drive and TKB Belt-drive Catalog (Discontinued)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Corporate Overview-Linear Motion Solutions Brochure (English)
- Gantry & Multi-Axis Solutions Brochure
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
E-Books
Guides
Terms & Conditions
White Papers
- Electric actuators vs. pneumatic cylinders: A comparison based on total cost of ownership
- Select the right linear actuator: Making sense of manufacturer specifications
- Specifying electric rodless actuators: Ten tips for maximizing actuator life and system performance
- Rules of actuator and guide alignment in linear motion systems
- IP ratings and the manufacturing environment: How to apply linear actuators for quality, safety and long service life.
- Minimizing electrical noise in actuator drive systems for maximum reliability and performance
- Screw-driven vs. belt-driven rodless actuators: How to select drive trains for reliability, efficiency and long service life
- Introduction to accuracy and repeatability in linear motion systems
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)