
FS220CI Series Ductile Iron Spring Applied Disc Brake
The FS220CI spring applied disc brake series provides up to 13,750 in-lbs (1554 Nm) of static torque (based on linings with no wear). FS220CI spring applied disc brakes are single acting with floating mount and fixed disc.
- Requires 1500 PSI (103.5 bar) of pressure for release
- Durable ductile iron construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Accommodates disc diameters up to 16 inches (406 mm)
Order Now
Order FS220CI Disc Brake
Part Number
0741-0005
0741-0006
0741-0007
0741-0008
0741-0009
0741-0010
0741-0012
Model
FS220CIA
FS220CIB
FS220CIL
FS220CIE
FS220CIAJK
FS220CIBJK
FS22CIEJK
Max. Static Torque
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
16" Disc: 13,699 in-lb, 6-5/16" Disc: 4,522 in-lb
Maximum Tangential Force
1,900 lbf
1,900 lbf
1,900 lbf
1,900 lbf
1,900 lbf
1,900 lbf
1,900 lbf
Disc Diameter
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
6-5/16″ to 16"
Disc Thickness
5/32 in
1/4 in
1/4 in
1/2 in
5/32 in
1/4 in
1/2 in
Maximum Pressure
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
2,000 PSI
Min. Release Pressure
1,500 PSI
1,500 PSI
1,500 PSI
1,500 PSI
1,500 PSI
1,500 PSI
1,500 PSI
Added Options
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Floating Bracket, Manual Retractor, Manual Compensator
Weight
20.00 lbs
20.00 lbs
20.00 lbs
20.00 lbs
20.00 lbs
20.00 lbs
20.00 lbs
Price
$1,025.41
USD
USD
$1,073.77
USD
USD
$1,043.96
USD
USD
$1,168.12
USD
USD
$1,755.68
USD
USD
$1,751.79
USD
USD
$1,937.67
USD
USD
Features & Ordering
Download the FS220CI Brochure for full details on features
FS220CI Features
Specifications
FS220CI Specs & Torque
Dimensions
FS220CI Dimensions
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
