Mounting your motor just got easier.
YMH matches are limited to the combinations shown on this site. Due to the wide range of motor and actuator sizes, some exceptions may apply (for example, large motors on small actuators or vice versa). If you don’t see a match, check out the YMH Exceptions section for guidance.
We’re constantly expanding our database, so check back often for new motor and actuator pairings.
-
Select either an In-line or Reverse-parallel motor mounting configuration
-
Make a selection from the sequence of drop down menus
-
Matches for motor-to-actuator FIT will be displayed
Please note that matches are for mechanical fit only and do not consider electrical motor sizing. Use our Sizing and Selection software or other means to properly size & select the motor for the application.
NOTE: This tool does not validate IP rated motor mount compatibility (i.e. IP67). For more information, contact Tolomatic.
YMH Exceptions:
Due to many different dimensions of actuators, motor mounting designs and the actual motors themselves, there are many combinations of actuators & motors which are not standard in this program. Reference the Customer Specified Motor Specification Sheet pdf to assist in getting your motor matched to the actuator you need.