Automated Bathtub Door
Product Family: Electric
Product Used: Belt drive actuator
Product Type: Custom
Application Requirements
Stroke: 23 in.
Speed: 4-6 in/sec
Load: 25 lbs
Application Description:
Automatic doors for bathtubs used in assisted living communities, hospitals and clinics
Challenge:
A pneumatic cylinder was being used to move the tub doors on a walk-in tub enclosure but a noisy air compressor made the bathing experience undesirable. The customer was looking for an electric system that would provide smooth operation, little noise, no maintenance and reliable performance.
Tolomatic Solution:
Tolomatic worked with the customer’s engineering team to develop and provide a custom belt drive actuator that met the size envelop of the bathtub enclosure, speed, load and reliability requirements.
Customer Benefit:
- Eliminated noisy air compressor creating a pleasant bathing environment
- Eliminated pneumatic service issues and repair costs
- Doubled the expected life and number of cycles from the installed system
COMM-003-E