
1309C Series Pneumatic Cone Clutches
NOTICE: This product will be discontinued on February 1st, 2026
The 1309C series pneumatic cone clutch has a space-saving design that offers torque ranges from 210 to 1000 in-lbs (23.7 to 113 Nm) depending on cycle rate and RPMs.
- 1-, 1-1/8-, 1-1/4-, and 1-3/8-inch bore sizes (25.4, 28.6, 31.8 and 34.9 mm)
- High torque with no slippage
- Fast response based on low air consumption
Order 1309C Series Pneumatic Cone Clutch
Part Number
1309-0316
1309-0318
1309-0320
1309-0322
Model
Clutch 1309C-16
Clutch 1309C-18
Clutch 1309C-20
Clutch 1309C-22
Bore Size
1 in
1 1/8 in
1 1/4 in
1 3/8 in
Torque at 100 PSI
1,100 in-lb
1,100 in-lb
1,100 in-lb
1,100 in-lb
Keyway
1/4 x 1/18 in
1/4 x 1/18 in
1/4 x 1/18 in
5/16 x 5/32 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
100 PSI
Free Air Consumption (new)
0.55 in³
0.55 in³
0.55 in³
0.55 in³
Free Air Consumption (worn)
3.48 in³
3.48 in³
3.48 in³
3.48 in³
Weight
17.0 lb
17.0 lb
17.0 lb
17.0 lb
Features & Ordering
1309C Clutch Features
Specifications
1309C Clutch Specs & Torque
1309C Clutch Response Times & Dimensions
Clutch Performance Comparsions
Dimensions
1309C Clutch Response Times & Dimensions
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- Power Transmission Catalog
