Float-A-Shaft® 3 to 2 Ratio Right Angle Gearboxes with Low Torque Journal Bearing

The Float-A-Shaft® 3 to 2 low torque right angle gearbox offers maximum torques up to  800 in-lbs (90.4 Nm) depending on input RPMs. Models available with standard mounts and flat mounts.

  • Slides along shafting limited only by keyway length
  • Precision finish on mating surfaces for tight metal-to-metal assembly
  • Case forming lubricant reservoir
  • Races are keyed to shaft for simultaneous rotation

Order Now

Order Float-A-Shaft® 3:2 Low Torque – Standard Mount

Part Number
0241-0000
0242-0000
0259-0000
0260-0000
0261-0000
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
1 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Standard Mount
Weight
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
Price
$387.08
USD
$387.08
USD
$389.27
USD
$389.27
USD
$387.08
USD

Scroll right and left to view more details.

Order Float-A-Shaft® 3:2 Low Torque – Flat Base Mount

Part Number
0277-0000
0278-0000
0279-0000
0280-0000
0281-0000
“A” Bore Size
3/4 in
3/4 in
3/4 in
3/4 in
1 in
“B” Bore Size
3/4 in
3/4 in
1 in
1 in
1 in
Rotation
RH
LH
RH
LH
RH
A Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
B Bore Keyway
3/16 x 3/32 in
3/16 x 3/32 in
1/4 x 1/8 in
1/4 x 1/8 in
1/4 x 1/8 in
Max. Input Torque
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
800 in-lb at 70 RPM
Model Type
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
U.S. Imperial
Bearing Type
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Low Torque Journal
Mounting Style
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Flat Base Mount
Weight
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
5.75 lbs
Price
$398.61
USD
$398.61
USD
$412.56
USD
$412.56
USD
$398.61
USD

Scroll right and left to view more details.

Features & Ordering

Download the Float-a-Shaft® Brochure for full details on features

Float-a-Shaft® Brochure

Float-a-Shaft: Standard 3:2 Low Torque Features

Specifications

Float-a-Shaft: Standard 3:2 Low Torque Specs

Dimensions

Float-a-Shaft: Standard 3:2 Low Torque Flat Base Dimensions

Float-a-Shaft: Standard 3:2 Low Torque Dimensions

Get CAD