Lebensmittel und Getränke
Beschreibung der Anwendung
Stellantriebe für die integrierte Bewegung von Mehrkopfwaagen, die zum Sortieren, Teilen, Wiegen und Verpacken einer Vielzahl von trockenen Lebensmitteln verwendet werden.
Product Family: Electric
Product Used: ERD Rod Actuator
Product Family: Electric
Product Used: ERD Rod Cylinder
Product Family: Electric
Product Used: ERD15 with SS2 option
Product Family: Electric
Product Used: 2 MXB-P rodless belt drive actuators
Product Family: Electric
Product Used: RSH30 Hygienic Electric Actuators
Product Family: Electric
Product Used: RSH25 Hygienic Electric Actuator
Product Family: Electric
Product Used: ERD15 with SS2 Option
Product Family: Electric
Product Used: ERD15
Product Family: Electric
Product Used: Custom Stainless Steel Actuator
Product Family: Pneumatic
Product Used: MXP40S Rodless Cylinder
Product Family: Electric
Product Used: RSH25 Hygienic Electric Actuator
Challenge: Pumping liquid cheese through multiple piston assemblies to fill bags
Product Family: Electric
Product Used: RSH Hygienic Electric Actuator
Product Family: Power Transmission
Product Used: P20 Caliper Disc Brake
Product Family: Electric
Product Used: RSH Hygienic Electric Actuator
Product Family: Electric
Product Used: ERD10 with SS2 option
Challenge: Removal and reinstallation of tooling fixture for on-site cleaning.
Product Family: Electric
Product Used: B3S15 Screw Drive Actuator
Challenge: Mobile cutting, chopping, slicing systems that could be utilized for various products around the factory floor.
Product Family: Electric
Product Used: ERD Low-cost Electric Cylinder
Challenge: Pump fluid based foods in a volumetric filling machine.
Product Family: Electric
Product Used: ERD-SS2 Stainless Steel Electric Actuators with Protective Motor Enclosure
Challenge: Transferring frozen cakes to a packaging station.
Product Family: Pneumatic
Product Used: MGS Magnetic Linear Slides
Challenge: Multiple lane stacking equipment for various food products (i.e., meat and vegetable patties, waffles, pancakes).
Product Family: Electric
Product Used: ERD
Challenge: Filling equipment with 8 variable dispensing heads integrated into production line.
Product Family: Electric
Product Used: ERD
Challenge: Pulling sides of pork and beef through the chilling process
Product Family: RSA-HT
Product Used: RSA-HT
Product Family: Electric
Product Used: Positioning a saw blade for processing beef.
Lineare B3W Riemenantriebe von Tolomatic haben eine geschlossene Kugellagerkonstruktion für hohe Belastungen, hohe Biegemomente und lange Lebensdauer.
Der pneumatische MXP-S Druckluftzylinder mit Festlager und großer Hublänge verfügt über eine große Träger-Montageschablone für eine hohe Laststabilität.
Maximales dynamisches Drehmoment von 113 Nm (1000 in-lb) bei 6,9 bar (100 PSI)
Der IMA-S ist ein hygienisch gestalteter, integrierter elektrischer Servostellantrieb für die Lebensmittel- und Getränkeindustrie.
IMA Servoantriebe in Lebensmittelqualität mit weißer Epoxidbeschichtung für den Sanitärbereich. Schubkräfte bis 30,6 kN (6875 lbf).
RSH elektrische Schubstangenantriebe für Hygiene Anwendungen sind aus EN 1.4401 (AISA 316) Edelstahl gefertigt und haben die Schutzart IP69K.
Die MXB-P Hochleistungs-Linearantriebe verwenden ein Profilschienenlager und einen Riemenantriebsstrang, um hohe Lasten und Geschwindigkeiten zu erreichen.
Die B3S Kugelgewinde-Linearantriebe von Tolomatic halten hohen Lasten und Biegemomenten stand und haben eine lange Lebensdauer.
Magnetische MGS Linearschlitten bieten Kupplungskräfte bis zu 31,8 kg (70 lb) und verfügen über Blockköpfe mit mehreren Anschlüssen für flexible Luftverbindungen.
Die ERD-SS2 Antriebe sind aus Edelstahl 304 gefertigt und verfügen über die statische Schutzart IP67 und IP69K für Wash-Down-Umgebungen.

Kontakt zu einem Ingenieur