Tolomatic Motion Interface Version 3.19.0.4
Version: 3.19.0.4Tolomatic Motion Interface version 3.19.0.4 for use with ACS Stepper, Servo, and Integrated Drives. Release Date: 4/2/2018 Includes: • ACS Servo Firmware version 1.20.0.0 • ACS Stepper Firmware version 1.8.0.0 • ACS Integrated Servo (ACSI) Firmware version 1.7.0.1 TMI Software Release Notes: • Added AMV2S3A1 Motor to applicable actuators in catalog • Fixed issue with Offline Analog Input units on mode setup tab • Updated Documentation • Added SS2 motor options to ERDs • Updates to address issues with ACS Model mismatch in the field • Updated NETMOD tool for ease of use • Added Network Input Register remapping for Network Control Modes • ACSI Version 1.7.0.1 – Input Register Remapping for Network Control Modes • ACS Servo Version 1.20.0.0 – Input Register Remapping for Network Control Modes • ACS Stepper Version 1.8.0.0 – Input Register Remapping for Network Control Modes

Kontakt zu einem Ingenieur