Carton Filling
Product Family: Electric Actuators
Product Used: MXB-P Heavy Duty Linear Actuator
Product Type: Standard
Application Requirements:
Stroke: 16 inches and 25 inches
Position Repeatability: +/- 0.002 in (+/- 0.05mm)
Application Description:
Position and fill cartons with correct product count.
Challenge:
A packaging machine builder designed a new, higher speed machine for packaging sugar packets and they needed a carton staging system to keep up with the higher speed of the new machines. Because of the speed and precision required, consistent position repeatability and precise positioning accuracy was a must.
Tolomatic Solution:
Two MXB-P belt-driven actuators were chosen as replacements for the pneumatic system for high positioning accuracy and repeatability as well as higher acceleration/speed capabilities.
Customer Benefit:
- A space-saving, durable, rodless design
- Faster speeds to keep up with new systems
- Precise filling of cartons with correct amount of product
PACKL-019-E, Reference: 9900-9202

Kontakt zu einem Ingenieur