TRS Twin Profile Rail Precision XY Stages
The TRS is a linear stage with high precision and rigidity capability for high value applications.
Tolomatic’s TRS series utilizes two profiled rails, and four bearings, enclosed inside the low profile design that provides high load and moment capabilities, in a compact package. The carrier and body design is ideal for applications requiring rigidity, precisions, and accuracy. Additionally these stages can be seamlessly mounted perpendicular to each together to form a XY-axis stage solution.
- 3 Body Sizes
- Maximum Load carrying capacity up to 4,320 lbf (1,960 kg)
- Stroke lengths up to 86 in (2.2m)
- Travel speeds up to 50 in/s (1.3 m/s)
- Ball and Roller Screw drive options
- IP44 rating against dust and debris
Features & Ordering
TRS Features
TRS Ordering
Specifications
| Specifications | Units | TRS100 | TRS165 | TRS225 |
|---|---|---|---|---|
| Maximum Stroke | in (mm) | 29.5 (750) | 43.3 (1,100) | 86.6 (2,200) |
| Maximum Force | lbf (N) | 870 (3,870) | 1,280 (5,690) | 2,828 (14,880) |
| Maximum Load | lb. (kg) | 1,085 (492) | 1,356 (615) | 4,320 (1,960) |
| Maximum Speed | in/sec (mm/sec) | 34 (864) | 36 (910) | 50 (1,270) |
TRS Actuator & Screw Specifications
Dimensions
TRS Dimensions Top View
Get CAD
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish
Application Checklists
Catalogs & Brochures
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- TRS Twin Rail Stage, Profiled Rail Actuator Catalog
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- OEM Actuator Solutions Brochure
- UNTERNEHMENSÜBERSICHT (German, Corporate Overview)

Ask an Engineer