RSX096 Press Electric Linear Actuators

Designed for Pressing, Punching, Clinching, Joining & other applications requiring extreme force

The RSX Press is an extreme force electric linear actuator that is more efficient, reliable and precise than hydraulic cylinders used in pressing (extend force) applications.  Tolomatic precision ground planetary roller screws are utilized to achieve long life and precision. The RSX platform is designed and tested for long life and reliable performance in demanding force and duty cycle applications.

RSX extreme force electric linear actuators offer these features:

  • Forces up to 40,000 lbf (177.93 kN) in the extend direction
  • Upgrades: Oversized tie-rods, optimized bearing system & higher strength front flange
  • Planetary roller screw driven for long consistent life
  • Type III hard coat anodized aluminum housing to withstand demanding environments
  • Standard thrust rod anti-rotation feature
  • IP67 option to protect against dust and water ingress
  • Compatible with servo motors and gearboxes up to 215mm frame sizes
  • Oil filled options for high speed / high duty cycle applications

RSX Max Stroke

Size RSX 096P
Standard 17.71 in.
Metric 450 mm

RSX Max Force

Size RSX 096P
Standard 40,000 lbf
Metric 177.93 kN

RSX Max Speed

Size RSX 096P
Standard 29.9 in/sec
Metric 760 mm/sec

RSX Features

RSX White Paint Features

RSX Press Features

Switches: Specs & Installation

Switches: Wiring Diagrams, Dimensions

Application Data Worksheet - RSX

Critical Speed, Screw Buckling Load

Life Estimate, Re-Lubrication Recommendation

RSX Product Specification

LMI & RP Actuator Dimensions

Options Dimensions (MP2, TRR, XR)

Options Dimensions (CLV, FFG, XT)

Information Center:

Certifications

Terms & Conditions

Kiln In-feed Control

Challenge: A lumber processing equipment company needed to replace existing hydraulic cylinders used to control the feed rate of lumber carts as they entered a drying kiln.
Product Family: RSX
Product Used: RSX096

Casting Operation

Challenge: A manufacturer of high-quality castings needed an electric actuator to replace existing high maintenance hydraulic actuators.
Product Family: RSX Extreme Force Rod-Style Electric Actuator
Product Used: RSX096

Tire Inspection Press

Challenge: Replace hydraulics in a tire inspection press
Product Family: Electric
Product Used: RSX096 Extreme Force Rod-Style Electric Actuator

Air Bag Production

Challenge: Assembling cartridges for air bag deployment.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Wheel Bearing Press

Challenge: Wheel bearing press.
Product Family: Electric
Product Used: RSX Extreme Force Electric Linear Actuator

Bullet Press/Former

Challenge: A bullet manufacturer wanted to replace an existing hydraulic system on their bullet press/former with electric actuators.
Product Family: Electric Rod-Style Actuator
Products Used: RSX

Selection Guidelines - RSX

Ordering - RSX