RSA-HT Heavy Duty, High Force Electric Rod Linear Actuators

Heavy duty electric rod actuator ideal for applications requiring high force performance in tough environments.

The RSA-HT heavy duty electric rod actuator accommodates larger motors and delivers high force with excellent accuracy. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without dissassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding applications and many more.

  • 4 body sizes with upgraded force/torque transmission components (bearings, couplers, belts, pulleys)
  • Roller and ball screw choices
  • Forces up to 13,039 lbf (58,001 N)
  • Stroke lengths up to 60 inches (1,524 mm)
  • IP67 option to protect against dust and water ingress
  • Low-backlash ball screw option
  • Flexible mounting options

RSA-HT Maximum Stroke

Size 24 RSA-HT 32 RSA-HT 50 RSA-HT 64 RSA-HT
Standard 24 in. 36 in. 48 in. 60 in.
Metric 610 mm 914 mm 1,219 mm 1,524 mm

RSA-HT Maximum Force

Size 24 RSA-HT 32 RSA-HT 50 RSA-HT 64 RSA-HT
Standard 1,700 lbf 4,159 lbf 7,868 lbf 13,039 lbf
Metric 7,562 N 18,500 N 34,999 N 58,001 N

RSA-HT Maximum Speed

Size 24 RSA-HT 32 RSA-HT 50 RSA-HT 64 RSA-HT
Standard 50 in/sec 50 in/sec 50 in/sec 58 in/sec
Metric 1,270 mm/sec 1,270 mm/sec 1,270 mm/sec 1,473 mm/sec

RSA-HT Electric Rod Actuator Features

RSA Options

RSA-HT 32, 50, 64 PV Limits (Bronze Nuts)

RSA Switch Specifications

RSA Switch Wiring Diagrams and Dimensions

Re-Lubrication Recommendation

RSA-HT 64 Critical Speed Capacities

RSA-HT Actuator Weights

RSA-HT 24, 32, 50 Critical Speed Capacities

RSA-HT Ball & Roller Screw Life Graphs

RSA-HT Screw Buckling Load

RSA-HT Actuator Specifications (US Conv.)

RSA-HT Actuator Specifications (Metric)

RSA-HT Rod End Options: Spherical & Clevis

RSA-HT Rod End Options: Alignment Coupler & Externally Threaded

RSA-HT Mounting Options: Eye & Clevis

RSA-HT Optional Rod Extension

RSA-HT Mounting Options: Trunnion & Back Flange

RSA-HT Actuator Dimensions - 1

RSA-HT Mounting Options: Front Flange & Mounting Plate

RSA-HT Actuator Dimensions - 2

RSA-RP Mounting Codes

Z12 Zerk Orientation

Information Center:

English
Chinese
German
Spanish

Certifications

Tech Bulletins

Terms & Conditions

Theater Prop Actuation

Product Family: Electric
Product Used: RSA50

Small Engine Assembly

Product Family: Electric
Product Used: ACSI Servo Motor and RSA Actuator

Security Wedge Barrier

Product Family: Electric
Product Used: RSA Rod Actuator

Aerospace Clamp Welding

Product Family: Electric
Product Used: RSA32

Saw Mill

Challenge: Moving saw blade for log cutting
Product Family: RSA
Product Used: RSA64

Roller Positioning on Timber Planer

Challenge: Eliminate hydraulics to position rollers on a timber planer
Product Family: Electric
Product Used: RSA64 HT

Fluid Injection

Challenge: Fluid injection machine required very precise, consistent movement (speed & thrust) to meter injection of fluid.
Product Family: RSA
Product Used: RSA12

Walking Beam in Meat Plant

Challenge: Pulling sides of pork and beef through the chilling process
Product Family: RSA-HT
Product Used: RSA-HT

Lifting Material Conveyors

Challenge: Directing product to secondary conveyor line.
Product Family: RSA Rod-Style Screw Drive Actuator
Product Used: RSA32

Product Feeder

Challenge: Product feeding in automotive tire manufacturing.
Product Family: Electric
Product Used: RSA32 Screw-Drive Electric Rod-Style Actuators

Tire Turn Up

Challenge: Turn up fabric reinforced and gum plies around the bead of the green (raw) tire
Product Family: Electric
Product Used: RSA64 Screw-Drive Electric Rod-Style Actuators

Green Tire Transfer

Challenge: Transferring tire in & out of curing station during automotive tire manufacturing
Product Family: Electric
Product Used: RSA32 Screw-Drive Electric Rod-Style Actuators

Plastic Welding

Challenge: Positioning a plastic welding head.
Product Family: Electric
Product Used: RSA Electric Linear Actuator

Powertrain Assembly

Product Family: Electric
Product Used: RSA & RSX Actuators

Fiberglass Rolling

Challenge: A manufacturer of fiberglass automation equipment was using pneumatic cylinders to control the vertical roller and the winding roller used to package fiberglass insulation into rolls.
Product Family: Electric Rod-Style Actuator
Product Used: RSA

Steam Injection

Challenge: Steam injection
Product Family: Electric Actuator
Product Used: RSA12

3D Printing For Home Construction

Application Description
Articulate the concrete slurry dispensing head forming exterior/interior walls used in residential construction.

Conveyor Case Packer Automation

Application Description:
Convert the conveyor packer, located at the end of the conveyor, from pneumatic cylinders to electric actuators. Motions required include: several high-speed push operations, a centering operation, a tipping operation, and a container lift operation.

Dough Pressing

Application Description:
OEM of automated baking equipment for dough pressing

Plastics Thermoforming

Application Description
Open and close door on a clam shell vacuum sealer used for plastics thermoforming.

 

Steering Linkage Test

Application Description: Pull Tester Assembly – Pull test for steering/strut linkage assemblies

RSA Selection Guidelines

RSA Ordering

RSA & GSA Service Parts Ordering