H/ME20 Series Hydraulic/Mechanical Brake

The H/ME20 hydraulic and mechanical brakes are single acting and can be specified with long, short, or machined cam levers.

  • Durable aluminum construction
  • Replaceable high-grade friction material
  • Optional Buna-N seals and floating bracket
  • Maximum disc diameter of 16 inches (406 mm)

H/ME20 Features

H/ME20 General Specs & Sizing

H/ME20 Long Lever Dimensions

H/ME20 Machined CAM & Short Lever Dimensions

H/ME20 Performance Data

Online Ordering

Part # Description Model Code"A" (in)"B" (in)"C" (in)Disc Thickness (in) Cart
0755-0660 Long Lever HME20LACG0.160.25-5/32
0755-0370 Long Lever, Buna-N Seals HME20LBC0.160.340.091/4
0755-0670 Long Lever HME20LBCG0.160.340.091/4
0755-0260 Long Lever, Floating Bracket, Buna-N Seals HME20LAFC0.160.25-5/32
0755-0560 Long Lever, Floating Bracket HME20LAFCG0.160.25-5/32
0755-0270 Long Lever, Floating Bracket, Buna-N Seals HME20LBFC0.160.340.091/4
0755-0570 Long Lever, Floating Bracket HME20LBFCG0.160.340.091/4
0755-0300 Machined Cam, Buna-N Seals HME20MAC0.110.25-5/32
0755-0600 Machined Cam HME20MACG0.110.25-5/32
0755-0310 Machined Cam, Buna-N Seals HME20MBC0.110.340.091/4
0755-0610 Machined Cam HME20MBCG0.110.340.091/4
0755-0510 Machined Cam, Floating Bracket HME20MBFCG0.110.340.091/4
0755-0630 Short Lever HME20SACG0.160.25-5/32
0755-0640 Short Lever HME20SBCG0.160.340.091/4
0755-0230 Short Lever, Floating Bracket, Buna-N Seals HME20SAFC0.160.25-5/32
0755-0530 Short Lever, Floating Bracket HME20SAFCG0.160.25-5/32
0755-0540 Short Lever, Floating Bracket HME20SBFCG0.160.340.091/4

Information Center:

English
Chinese
German
Spanish

Catalogs & Brochures

Parts & Maintenance Sheets

Terms & Conditions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor