MGS Magnetic Linear Slides

The MG magnetic linear slide provides exceptional rigidity in a low-profile design

Like the MG cylinder the MGS magnetic linear slide has no mechanical piston connection resulting in easy rotation of its mounting block for mounting flexiblity. Block heads are multi-ported for flexible air connection.

  • Coupling forces up to 70 lbs (31.8 Kg)
  • Choice of precision linear ball or sintered bronze bearings
  • End-of-stroke deceleration adjustment

MGS Magnetic Linear Slides Bore Size

Size MGS 100
Standard 1.00 in
Metric 25 mm

MGS Magnetic Linear Slides Max Stroke

Size MGS 100
Standard 55 in
Metric 1,397 mm

MGS Magnetic Linear Slides Max Force

Size MGS 100
Standard 78 lbf
Metric 347 N

MGS Magnetic Linear Slides Max Load

Size MGS 100
Standard 90 lb
Metric 41 kg

MGS Features

MGS General Specs

MGS Performance Specs

MGS Switches

MG & MGS Switches Performance, Wiring & Dimensions

MGS Shock Absorber Performance

MGS Dimensions

MGS Switches- Prox Sensor

MGS Shock Absorbers

MGS Foot Mount Dimensions

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify and configure your actuator, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

MGS Selection Guidelines & Bending Moments

MGS Ordering