Tested Results

ServoWeld® resistance spot welding actuators are rigorously tested before shipping to assure millions of cycles of trouble-free performance.

Complete Verification Testing

Tested Performance Results

Tolomatic’s ServoWeld actuators (with roller screw/nut selection) are designed and built to maintain ±3.0% force repeatability throughout the actuator life.

The data presented in the “ServoWeld Force Output” chart below was collected from a ServoWeld configured unit with a roller screw and low-voltage windings.

Application Guidelines

Tested Performance Results

Refurbishment and Remanufacturing Services

For complete information on ServoWeld Referbishment and Remanufacturing services, download the brochure.